Thermistors - NTC Sensing

Vishay delivers high sensitivity and accuracy with its thermistor and sensor products. These products are ideal when fast response time, limited space, high reliability, or wide temperature range is required.

Showing 1 to 47 of 47 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Description
▲▼filter
Mounting
▲▼filter
Resistance at 25 °C (min.)
(Ω)
▲▼filter
Resistance at 25 °C (max.)
(Ω)
▲▼filter
R 25 Tolerance (min.)
(± %)
▲▼filter
B 25/85
(min.)
(K)
▲▼filter
B 25/85
(max.)
(K)
▲▼filter
B 25/85 Tolerance (min.)
(± %)
▲▼filter
Operating Temperature
(min.)
(°C)
▲▼filter
Operating Temperature
(max.)
(°C)
▲▼filter
Datasheet
29119
Enlarge
SMD MELF SOD80, Glass Encapsulated NTC Thermistors10K100K5397739771.3-40150
Datasheet
29152
Enlarge
NTC Thermistors, Radial Leaded with Low B25/85 Values5K10K1332434351-55125
Datasheet
29188
Enlarge
NTC Thermistors, Sleeved Long PVC Leads Sensors2.2K100K3397741900.75-4085
Datasheet
29151
Enlarge
SMD NTC Thermistors With Enhanced Stability100K210K1359035901-40125
Datasheet
29168
Enlarge
Leadless NTC Thermistor Die Intended for Wire Bonding506350630343534351-55175
Datasheet
29226
Enlarge
Enhanced Leadless NTC Thermistor Die Suitable For Wire Bonding4.7K20K1343538651-55175
Datasheet
29050
Enlarge
NTC Thermistors, Glass Encapsulated High Temperature Sensorsaxial10K220K5379739771.3-40200
Datasheet
29048
Enlarge
NTC Thermistors, Radial Leaded, Accuracy Lineradial2K470K1352845700.5-40125
Datasheet
29238
Enlarge
SMD 0402, Commercial Grade NTC Thermistors10K100K1343540501-40125
Datasheet
29118
Enlarge
NTC Thermistors, 2-Point Radial Leaded, Automotive Graderadial2.06K30K1.93352840900.5-55150
Datasheet
29243
Enlarge
SMD 0201, Commercial Grade NTC Thermistors10K100K1343543113-40125
Datasheet
29132
Enlarge
NTC Thermistors, Flex Foil Sensorsflat surface10K122K1343539601-40125
Datasheet
29244
Enlarge
SMD 0402, Industrial Grade NTC Thermistors10K100K0.5343543113-40150
Datasheet
29049
Enlarge
NTC Thermistors, Radial Leaded, Standard Precisionradial3.3470K2288045700.5-40125
Datasheet
29214
Enlarge
NTC Thermistors, Screw Threaded Insulated Leads Sensorsassembly threaded screw mounting10K10K2398439840.5-40125
Datasheet
29003
Enlarge
SMD 0402, Glass Protected NTC Thermistors4.7K470K1349043113-55150
Datasheet
29252
Enlarge
NTC Thermistors, Immersion Temperature Sensor, Screw Threaded10K10K2398439840.5-25125
Datasheet
29251
Enlarge
SMD 0603, Industrial Grade NTC Thermistors10K100K1343543113-40150
Datasheet
29166
Enlarge
NTC Thermistors, Special Long Lead Sensors10K10K3398439840.5
Datasheet
29092
Enlarge
NTC Thermistors, Standard Lug Sensors4.7K100K1343541900.5-55150
Datasheet
29094
Enlarge
NTC Thermistors, Low Thermal Gradient Lug Sensorsassembly screw mounting4.7K100K1343541900.5-55125
Datasheet
29194
Enlarge
NTC Thermistors, Standard Lug Sensors10K10K2343539840.5-55150
Datasheet
29193
Enlarge
NTC Thermistors, Standard Lug Sensors10K10K2343539840.5-55150
Datasheet
29195
Enlarge
NTC Thermistors, Standard Lug Sensors10K10K2343539840.5-55150
Datasheet
29060
Enlarge
NTC Thermistors, Pipe PVC Long Leads Sensors2.2K100K3397741900.75-4085
Datasheet
29218
Enlarge
NTC Thermistors, Insulated Leads for 185 °C Applicationsradial2.1K30K1343539840.5-55185
Datasheet
29046
Enlarge
NTC Thermistors, Radial Leaded Special Accuracy4.7K100K2.19397741900.75-40125
Datasheet
29047
Enlarge
NTC Thermistors, Long Insulated Leadsradial insulated leads276527652.93397739770.75-40125
Datasheet
29051
Enlarge
NTC Thermistors, 2-Point Mini Chip Sensor, Flexible Leads3K10K2.18397739770.75-40125
Datasheet
29057
Enlarge
NTC Thermistors, Long Non-Insulated Leads10K10K5397739770.75-40125
Datasheet
29065
Enlarge
NTC Thermistors, Screw Threaded Sensors1K100K1352841900.5-25100
Datasheet
29076
Enlarge
NTC Thermistors, 2-Point Micro Chip Sensor Insulated Leads2.06K10K1.92351139840.5-40125
Datasheet
29110
Enlarge
NTC Thermistor Sensors - Pipe Type with Fast Time Response100K100K3419041901.5-40105
Datasheet
29114
Enlarge
NTC Thermistors, Mini Lug Sensors10K47K1374039840.5-55125
Datasheet
29164
Enlarge
NTC Thermistors, Standard Lug Sensors, 150 °C10K10K1343539840.5-55150
Datasheet
29186
Enlarge
NTC Thermistors, Mini Epoxy PVC Single Insulated Leads4.7K100K1343541900.5-40105
Datasheet
29187
Enlarge
NTC Thermistors, Epoxy PVC Long Leads Sensors2.2K100K3397741900.75-4085
Datasheet
29044
Enlarge
SMD 0805, Glass Protected NTC Thermistors1K680K1337041251-55150
Datasheet
29216
Enlarge
NTC Thermistors, Long Insulated Leads 150 °C With Very Low Thermal Gradientradial insulated leads, low heat-conducting FeNi wires10K10K2.19398439840.5-55150
Datasheet
29078
Enlarge
NTC Thermistors, Mini Epoxy PVC Twin Insulated Leads4.7K100K1343541900.5-40105
Datasheet
29131
Enlarge
NTC Thermistors, Miniature Immersion Sensor10K10K3398439840.5-25105
Datasheet
29154
Enlarge
NTC Thermistor, Epoxy Coated Mini Sensorradial2.1K100K1351141900.5-55150
Datasheet
29095
Enlarge
NTC Thermistors, Refrigerator Sensorsassembly2.7K10K1398439840.5-5560
Datasheet
29250
Enlarge
NTC Thermistors, Insulated Ruggedradial insulated leads10K10K1398439840.5-55200
Datasheet
29056
Enlarge
SMD 0603, Glass Protected NTC Thermistors1K100K1317041001-55150
Datasheet
29262
Enlarge
NTC Thermistors With Solder-In Board Terminals000101343534351-40125
Datasheet
29245
Enlarge
NTC Thermistors, Miniature Immersion, Liquid Cooled Automotive Systems10K10K2398439840.5-40150