RECENT PRODUCT NEWS
Vishay Intertechnology’s Thin Film High Frequency Chip Resistors Deliver More Power in Less Space, Without Need for a Heatsink
CHEP Series Devices Offer Power Ratings Up to 2.8 W, High Frequency Operation to 50 GHz, and Low Parasitics in Compact 0402 and 0603 Case Sizes
(September 3, 2026)
Press Release
Vishay Intertechnology Commercial and Automotive Grade Low Profile Common Mode Chokes Offer High Shock and Vibration Resistance
Available With SMD or Through-Hole Mounting Options, Customizable Devices Offer Heat Rating Current to 30 A and High Operating Temperatures Up to +150 °C
(September 1, 2026)Press Release
August 27, 2026
August 26, 2026
August 25, 2026
Search for Product Releases
Press Releases
Contact Info
Corporate Headquarters:
Vishay Intertechnology, Inc.
63 Lancaster Avenue
Malvern, PA 19355-2143