Analog Switches and Multiplexers

Vishay offers analog switches in all major configuration types (SPST, SPDT, DPST, DPDT) and in nearly 20 surface-mount and through-hole package types. Applications include data acquisition, industrial process control, test and measurement, and medical systems as well as signal switching in cell phones, set-top boxes, PDAs, media players, and video games.

To select multiple values, Ctrl-click or click-drag over the items

Configuration
Reset
Single
Supply
Min.
(V)
Reset
Single
Supply
Max.
(V)
Reset
Dual
Supply
Min.
(V)
Reset
Dual
Supply
Max.
(V)
Reset
On-
Resistance
(Ω)
Reset
Is(on) Typ.
(nA)
Reset
Is(off)
Max.
(nA)
Reset
ton
Max.
(ns)
Reset
QINJ
(pC)
Reset
XTALK
&
OIRR
(dB)
Reset
Package
Reset
CS(on)
(pF)
Reset
CS(off)
(pF)
Reset
-3 dB
Bandwidth
(MHz)
Reset
Interface
Reset
Single Supply Operation
Reset
Dual Supply Operation
Reset
Showing 1 to 25 of 229 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
▲▼
Configuration
▲▼
Single
Supply
Min.
(V)

▲▼
Single
Supply
Max.
(V)

▲▼
Dual
Supply
Min.
(V)

▲▼
Dual
Supply
Max.
(V)

▲▼
On-
Resistance
(Ω)

▲▼
Is(on) Typ.
(nA)

▲▼
Is(off)
Max.
(nA)

▲▼
ton
Max.
(ns)

▲▼
QINJ
(pC)

▲▼
XTALK
&
OIRR
(dB)

▲▼
Package
▲▼
CS(on)
(pF)

▲▼
CS(off)
(pF)

▲▼
-3 dB
Bandwidth
(MHz)

▲▼
Interface
▲▼
Single Supply Operation
▲▼
Dual Supply Operation
▲▼
Datasheet
8:1 x 14.5244.516.53.90.050.55130-31-58QFN-16 4 x 41355ParallelYesYes
Datasheet
4:1 x 24.5244.516.53.90.050.55130-103-58QFN-16 4 x 41390ParallelYesYes
Datasheet
SPST x 4, NC4.5244.516.51.50.050.5140-41-104QFN-16 4 x 424150BinaryYesYes
Datasheet
SPST x 4, NC4.5244.516.51.50.050.5140-41-104TSSOP-1624150BinaryYesYes
Datasheet
SPST x 4, NC4.5244.516.51.50.050.5140-41-104QFN-16 4 x 424150BinaryYesYes
Datasheet
SPST x 4, NC4.5244.516.51.50.050.5140-41-104TSSOP-1624150BinaryYesYes
Datasheet
SPST x 4, NC4.5244.516.51.50.050.5140-41-104QFN-16 4 x 424150BinaryYesYes
Datasheet
SPST x 4, NC4.5244.516.51.50.050.5140-41-104TSSOP-1624150BinaryYesYes
Datasheet
SPDT x 11.85.50.850.055328-63TSOP-65316BinaryYes
Datasheet
SPDT x 21.85.561.5321-77SC-70-6137ParallelYes
Datasheet
SPDT x 21.655.511.45478-41SC-70-65216160ParallelYes
Datasheet
SPST x 4, NC536522450.020.51201-90SO-16 (narrow) AS165ParallelYesYes
Datasheet
SPST x 4, NC536522450.020.51201-90TSSOP-16165ParallelYesYes
Datasheet
SPST x 4, NC536522250.1150-5-85TSSOP-168ParallelYesYes
Datasheet
SPST x 4, NC536522250.1150-5-85SO-16 (narrow) AS8ParallelYesYes
Datasheet
SPST x 4, NO536522450.020.51201-90SO-16 (narrow) AS165ParallelYesYes
Datasheet
SPST x 4, NO536522450.020.51201-90TSSOP-16165ParallelYesYes
Datasheet
SPDT x 21.85.52.50.01145-1944QFN-12 3 x 3237226BinaryYes
Datasheet
4:1 x 11.85.52.5534-2-67QFN-12 3x3337166
Datasheet
4:1 x 11.85.52.5534-2-67MSOP-10337166
Datasheet
SPST x 4, NC5365362250.0230045-90TSSOP-1610ParallelYesYes
Datasheet
SPST x 4, NC5365362250.0230045-90SO-16 (narrow) AS10ParallelYesYes
Datasheet
SPST x 4, NO5365362250.0230045-90TSSOP-1610ParallelYesYes
Datasheet
SPST x 4, NO5365362250.0230045-90SO-16 (narrow) AS10ParallelYesYes
Datasheet
SPST x 4, Comp1336722600.51301-70Plastic DIP-16