Capacitors - Polymer

Polymer capacitors feature a hight volumetric efficiency that allows smaller devices to have higher capacitance values. Vishay offers polymer capacitors in a variety of surface-mount case sizes for applications such as military, portable consumer, computer/ server, network infrastracture equipment, and many others.

Polymer capacitors are constructed with a highly conductive polymer as the cathode system. For the anode, tantanum is used together with tantalum oxide dielectric. This construction gives polymer capacitors all the advantages of traditional tantalum capacitors while reducing equivalent series resistance (ESR) and eliminating manganese dioxide, which is a source of catastrophic failure in tranditional tantalum capacitors.

To select multiple values, Ctrl-click or click-drag over the items

Technology
Reset
Mounting
Reset
Construction
Reset
Capacitance
Reset
Voltage
(V)
Reset
ESR
(mΩ)
Reset
Case Size
(mm)
Reset
Showing 1 to 25 of 1015 entries

Click the arrows to sort the columns in ascending or descending order
Series
▲▼
Product Image
Technology
▲▼
Mounting
▲▼
Construction
▲▼
Capacitance
▲▼
Voltage
(V)

▲▼
ESR
(mΩ)

▲▼
Case Size
(mm)

▲▼
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 22 µF10803.5 x 2.8 x 2.1 (B)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 330 µF2.5257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 22 µF25757.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 330 µF4257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 22 µF20757.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 68 µF6.3803.5 x 2.8 x 2.1 (B)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 4.7 µF631007.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 220 µF10257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 470 µF3257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 33 µF10803.5 x 2.8 x 2.1 (B)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 470 µF2.5257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 33 µF25757.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 150 µF6.3257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 470 µF4257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 33 µF20757.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 4.7 µF631207.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 47 µF16357.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 680 µF3257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 100 µF10257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 680 µF2.5257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 15 µF35757.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 220 µF6.3257.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 47 µF20757.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 47 µF16657.3 x 4.3 x 3.1 (D)
Datasheet
40281
Enlarge
PolymerSMD, moldedSMD, molded 470 µF4407.3 x 4.3 x 3.1 (D)