MOSFETs

Vishay is one of the world's foremost manufacturers of power MOSFETs. The Vishay Siliconix MOSFET product line includes a diverse range of advanced technologies in more than 30 package types, from the chipscale MICRO FOOT® and thermally advanced PowerPAK® families to the classic “TO” transistor outline. Single- and multi-die MOSFETs are available with integrated features such as Schottky body diodes and ESD protection, while our unique PowerPAIR® devices combine optimized combinations of MOSFETs for synchronous buck converters and other applications in a single package.

To select multiple values, Ctrl-click or click-drag over the items

Configuration
Reset
Package
Reset
Ch
VDS
(V)
Reset
VGS
(V)
Reset
RDS(on)
@1.2V
(Ω)
Reset
RDS(on)
1.5V
(Ω)
Reset
RDS(on)
@1.8V
(Ω)
Reset
RDS(on)
@2.5V
(Ω)
Reset
RDS(on)
@3V
(Ω)
Reset
RDS(on)
@4.5V
(Ω)
Reset
RDS(on)
@6V
(Ω)
Reset
RDS(on)
@7.5V
(Ω)
Reset
RDS(on)
@10V
(Ω)
Reset
Qg
@4.5V
(nC)
Reset
Qg
@10V
(nC)
Reset
Qgs
(nC)
Reset
Qgd
(nC)
Reset
ID
Max.
(A)
Reset
PD
Max.
(W)
Reset
VGS(th)
Min.
(V)
Reset
Rg Typ.
(Ω)
Reset
Showing 1 to 25 of 1650 entries

Click the arrows to sort the columns in ascending or descending order
Series
▲▼
Product Image
Configuration
▲▼
Package
▲▼
Ch
▲▼
VDS
(V)

▲▼
VGS
(V)

▲▼
RDS(on)
@1.2V
(Ω)

▲▼
RDS(on)
1.5V
(Ω)

▲▼
RDS(on)
@1.8V
(Ω)

▲▼
RDS(on)
@2.5V
(Ω)

▲▼
RDS(on)
@3V
(Ω)

▲▼
RDS(on)
@4.5V
(Ω)

▲▼
RDS(on)
@6V
(Ω)

▲▼
RDS(on)
@7.5V
(Ω)

▲▼
RDS(on)
@10V
(Ω)

▲▼
Qg
@4.5V
(nC)

▲▼
Qg
@10V
(nC)

▲▼
Qgs
(nC)

▲▼
Qgd
(nC)

▲▼
ID
Max.
(A)

▲▼
PD
Max.
(W)

▲▼
VGS(th)
Min.
(V)

▲▼
Rg Typ.
(Ω)

▲▼
Datasheet
71333
Enlarge
SingleSOT-23N6020420.40.30.351
Datasheet
91015
Enlarge
SingleTO-220ABN100200.548.32.33.85.6432
Datasheet
91016
Enlarge
SingleD2PAK (TO-263)N100200.548.32.33.85.6432
Datasheet
91017
Enlarge
SingleTO-220ABN100200.27164.47.79.2602
Datasheet
91018
Enlarge
SingleD2PAK (TO-263)N100200.27164.47.79.2602
Datasheet
91019
Enlarge
SingleTO-220ABN100200.16265.51114882
Datasheet
91020
Enlarge
SingleD2PAK (TO-263)N100200.16265.51114882
Datasheet
91021
Enlarge
SingleTO-220ABN100200.077721132281502
Datasheet
91022
Enlarge
SingleD2PAK (TO-263)N100200.077721132281502
Datasheet
91023
Enlarge
SingleTO-220ABN200201.58.21.84.53.3362
Datasheet
91024
Enlarge
SingleD2PAK (TO-263)N200201.58.21.84.53.3362
Datasheet
91027
Enlarge
SingleTO-220ABN200200.81437.95.2502
Datasheet
91028
Enlarge
SingleD2PAK (TO-263)N200200.81437.95.2502
Datasheet
91031
Enlarge
SingleTO-220ABN200200.4437239742
Datasheet
91032
Enlarge
SingleD2PAK (TO-263)N200200.4437239742
Datasheet
91034
Enlarge
SingleTO-220ABN250200.45416.5228.1742
Datasheet
91035
Enlarge
SingleD2PAK (TO-263)N250200.45416.5228.1742
Datasheet
91036
Enlarge
SingleTO-220ABN200200.18701339181252
Datasheet
91037
Enlarge
SingleD2PAK (TO-263)N200200.18701339181302
Datasheet
91037
Enlarge
SingleI2PAK (TO-262)N200200.18701339181302
Datasheet
91039
Enlarge
SingleTO-220ABN250200.28681135141252
Datasheet
91040
Enlarge
SingleD2PAK (TO-263)N250200.28681135141252
Datasheet
91041
Enlarge
SingleTO-220ABN400203.6173.48.52362
Datasheet
91042
Enlarge
SingleD2PAK (TO-263)N400203.6173.48.52362
Datasheet
91043
Enlarge
SingleTO-220ABN400201.8203.3113.3502