Temperature - NTC Temperature Sensors

Showing 1 to 47 of 47 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Description
▲▼filter
Resistance at 25 °C (min.)
(Ω)
▲▼filter
Resistance at 25 °C (max.)
(Ω)
▲▼filter
R25 Tolerance (min.)
(± %)
▲▼filter
B25/85 (min.)
(K)
▲▼filter
B25/85 (max.)
(K)
▲▼filter
B25/85 Tolerance (min.)
(± %)
▲▼filter
Operating Temperature
(min.)
(°C)
▲▼filter
Operating Temperature
(max.)
(°C)
▲▼filter
Datasheet
29119
Enlarge
SMD MELF SOD80, Glass Encapsulated NTC Thermistors10K100K5397739771.3-40150
Datasheet
29152
Enlarge
NTC Thermistors, Radial Leaded with Low B25/85 Values5K10K1332434351-55125
Datasheet
29188
Enlarge
NTC Thermistors, Sleeved Long PVC Leads Sensors2.2K100K3397741900.75-4085
Datasheet
29151
Enlarge
SMD NTC Thermistors With Enhanced Stability100K210K1359035901-40125
Datasheet
29168
Enlarge
Leadless NTC Thermistor Die Intended for Wire Bonding506350630343534351-55175
Datasheet
29226
Enlarge
Enhanced Leadless NTC Thermistor Die Suitable For Wire Bonding4.7K20K1343538651-55175
Datasheet
29050
Enlarge
NTC Thermistors, Glass Encapsulated High Temperature Sensors10K220K5379739771.3-40200
Datasheet
29048
Enlarge
NTC Thermistors, Radial Leaded, Accuracy Line2K470K1352845700.5-40125
Datasheet
29238
Enlarge
SMD 0402, Commercial Grade NTC Thermistors10K100K1343540501-40125
Datasheet
29118
Enlarge
NTC Thermistors, 2-Point Radial Leaded, Automotive Grade2.06K30K1.93352840900.5-55150
Datasheet
29243
Enlarge
SMD 0201, Commercial Grade NTC Thermistors10K100K1343543113-40125
Datasheet
29132
Enlarge
NTC Thermistors, Flex Foil Sensors10K122K1343539601-40125
Datasheet
29244
Enlarge
SMD 0402, Industrial Grade NTC Thermistors10K100K0.5343543113-40150
Datasheet
29049
Enlarge
NTC Thermistors, Radial Leaded, Standard Precision3.3470K2288045700.5-40125
Datasheet
29214
Enlarge
NTC Thermistors, Screw Threaded Insulated Leads Sensors10K10K2398439840.5-40125
Datasheet
29003
Enlarge
SMD 0402, Glass Protected NTC Thermistors4.7K470K1349043113-55150
Datasheet
29252
Enlarge
NTC Thermistors, Immersion Temperature Sensor, Screw Threaded10K10K2398439840.5-25125
Datasheet
29251
Enlarge
SMD 0603, Industrial Grade NTC Thermistors10K100K1343543113-40150
Datasheet
29166
Enlarge
NTC Thermistors, Special Long Lead Sensors10K10K3398439840.5
Datasheet
29092
Enlarge
NTC Thermistors, Standard Lug Sensors4.7K100K1343541900.5-55150
Datasheet
29094
Enlarge
NTC Thermistors, Low Thermal Gradient Lug Sensors4.7K100K1343541900.5-55125
Datasheet
29194
Enlarge
NTC Thermistors, Standard Lug Sensors10K10K2343539840.5-55150
Datasheet
29193
Enlarge
NTC Thermistors, Standard Lug Sensors10K10K2343539840.5-55150
Datasheet
29195
Enlarge
NTC Thermistors, Standard Lug Sensors10K10K2343539840.5-55150
Datasheet
29060
Enlarge
NTC Thermistors, Pipe PVC Long Leads Sensors2.2K100K3397741900.75-4085
Datasheet
29218
Enlarge
NTC Thermistors, Insulated Leads for 185 °C Applications2.1K30K1343539840.5-55185
Datasheet
29046
Enlarge
NTC Thermistors, Radial Leaded Special Accuracy4.7K100K2.19397741900.75-40125
Datasheet
29047
Enlarge
NTC Thermistors, Long Insulated Leads276527652.93397739770.75-40125
Datasheet
29051
Enlarge
NTC Thermistors, 2-Point Mini Chip Sensor, Flexible Leads3K10K2.18397739770.75-40125
Datasheet
29057
Enlarge
NTC Thermistors, Long Non-Insulated Leads10K10K5397739770.75-40125
Datasheet
29065
Enlarge
NTC Thermistors, Screw Threaded Sensors1K100K1352841900.5-25100
Datasheet
29076
Enlarge
NTC Thermistors, 2-Point Micro Chip Sensor Insulated Leads2.06K10K1.92351139840.5-40125
Datasheet
29110
Enlarge
NTC Thermistor Sensors - Pipe Type with Fast Time Response100K100K3419041901.5-40105
Datasheet
29114
Enlarge
NTC Thermistors, Mini Lug Sensors10K47K1374039840.5-55125
Datasheet
29164
Enlarge
NTC Thermistors, Standard Lug Sensors, 150 °C10K10K1343539840.5-55150
Datasheet
29186
Enlarge
NTC Thermistors, Mini Epoxy PVC Single Insulated Leads4.7K100K1343541900.5-40105
Datasheet
29187
Enlarge
NTC Thermistors, Epoxy PVC Long Leads Sensors2.2K100K3397741900.75-4085
Datasheet
29044
Enlarge
SMD 0805, Glass Protected NTC Thermistors1K680K1337041251-55150
Datasheet
29216
Enlarge
NTC Thermistors, Long Insulated Leads 150 °C With Very Low Thermal Gradient10K10K2.19398439840.5-55150
Datasheet
29078
Enlarge
NTC Thermistors, Mini Epoxy PVC Twin Insulated Leads4.7K100K1343541900.5-40105
Datasheet
29131
Enlarge
NTC Thermistors, Miniature Immersion Sensor10K10K3398439840.5-25105
Datasheet
29154
Enlarge
NTC Thermistor, Epoxy Coated Mini Sensor2.1K100K1351141900.5-55150
Datasheet
29095
Enlarge
NTC Thermistors, Refrigerator Sensors2.7K10K1398439840.5-5560
Datasheet
29250
Enlarge
NTC Thermistors, Insulated Rugged10K10K1398439840.5-55200
Datasheet
29056
Enlarge
SMD 0603, Glass Protected NTC Thermistors1K100K1317041001-55150
Datasheet
29262
Enlarge
NTC Thermistors With Solder-In Board Terminals000101343534351-40125
Datasheet
29245
Enlarge
NTC Thermistors, Miniature Immersion, Liquid Cooled Automotive Systems10K10K2398439840.5-40150