Resistors, Fixed - Thin Film

Showing 1 to 50 of 358 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Technology
▲▼filter
Description
▲▼filter
Type
▲▼filter
Power
(W)
▲▼filter
Case
(EIA & Mil)
▲▼filter
Typical TCR
(ppm/°C)
▲▼filter
Min. Tolerance
(%)
▲▼filter
Resistance Min.
(Ω)
▲▼filter
Resistance Max.
(Ω)
▲▼filter
Datasheet
61023
Enlarge
Thin FilmThin Film, Back-Contact ResistorResistors, Fixed0.2500202 250.1 10 1 M
Datasheet
61001
Enlarge
Thin FilmThin Film 0402 Size Resistor on AluminaResistors, Fixed0.0400402 250.05 10 24 K
Datasheet
61077
Enlarge
Thin FilmThin Film 0303 Size Resistor on AluminaResistors, Fixed0.1000303 100.05 25 38 K
Datasheet
61002
Enlarge
Thin FilmThin Film 0505 Size Resistor on AluminaResistors, Fixed0.1000505 100.05 30 125 K
Datasheet
61004
Enlarge
Thin FilmThin Film 0510 Size Resistor on AluminaResistors, Fixed0.1750510 100.05 50 400 K
Datasheet
61005
Enlarge
Thin FilmThin Film 1010 Size Resistor on AluminaResistors, Fixed0.41010 100.05 50 1 M
Datasheet
61006
Enlarge
Thin FilmThin Film 0304 Size Resistor on AluminaResistors, Fixed0.0650304 100.05 20 59 K
Datasheet
61007
Enlarge
Thin FilmThin Film 0202 Size Resistor on AluminaResistors, Fixed0.0350202 250.5 20 20 K
Datasheet
53014
Enlarge
Thin FilmHigh Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.10002016 1005 10 50
Datasheet
53014
Enlarge
Thin FilmHigh Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.10002016 1001 50 100
Datasheet
53014
Enlarge
Thin FilmHigh Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.10002016 1002 50 500
Datasheet
53014
Enlarge
Thin FilmHigh Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.3000402 1002 10 50
Datasheet
53014
Enlarge
Thin FilmHigh Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.3000402 1001 50 500
Datasheet
53014
Enlarge
Thin FilmHigh Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.4000603 1002 10 50
Datasheet
53014
Enlarge
Thin FilmHigh Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.4000603 1001 50 500
Datasheet
53086
Enlarge
Thin FilmAEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.10002016 1005 10 50
Datasheet
53086
Enlarge
Thin FilmAEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.10002016 1001 50 100
Datasheet
53086
Enlarge
Thin FilmAEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.10002016 1002 50 500
Datasheet
53086
Enlarge
Thin FilmAEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.3000402 1002 10 50
Datasheet
53086
Enlarge
Thin FilmAEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip ResistorResistors, Fixed0.3000402 1001 50 500
Datasheet
53090
Enlarge
Thin FilmHigh Frequency and High Power Thin Film Chip ResistorResistors, Fixed1.20402 1002 20 50
Datasheet
53090
Enlarge
Thin FilmHigh Frequency and High Power Thin Film Chip ResistorResistors, Fixed1.20402 1001 50 120
Datasheet
53090
Enlarge
Thin FilmHigh Frequency and High Power Thin Film Chip ResistorResistors, Fixed2.00603 1002 20 50
Datasheet
53090
Enlarge
Thin FilmHigh Frequency and High Power Thin Film Chip ResistorResistors, Fixed2.00603 1001 50 120
Datasheet
53094
Enlarge
Thin FilmAEC-Q200 Qualified High Frequency 70 GHz Thin Film Termination ResistorResistors, Fixed0.10002016 1001 50 100
Datasheet
28956
Enlarge
Carbon Film, MELFHigh Pulse Load Carbon Film MELF ResistorsResistors, Fixed0.402042 10 100 K
Datasheet
28954
Enlarge
Carbon FilmAutomotive Ethernet Common Mode Termination Carbon Film Mini-MELF ResistorsResistors, Fixed0.40204 -2500.5 500 2 K
Datasheet
28759
Enlarge
Carbon FilmPulse Load Carbon Film MINI-MELF Resistors for High Frequency ApplicationsResistors, Fixed0.40204 -2502 47 300
Datasheet
60051
Enlarge
Thin FilmHigh Precision (0.01 % / 10 ppm/°C) Through Hole Thin Film Conformal Coating Sil ResistorResistors, Fixed0.5 50.01 100 10 M
Datasheet
60063
Enlarge
Thin FilmSingle Value Wirebondable Thin Film Chip ResistorsResistors, Fixed0.050202 500.5 10 K 10 M
Datasheet
60114
Enlarge
Thin FilmHigh Value (Up to 100 MΩ) Wirebondable 1 mm2 Thin Film Chip ResistorsResistors, Fixed0.3800404 500.5 400 K 100 M
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.050402 250.1 20 50 K
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.050502 250.1 20 66 K
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.10603 250.1 10 130 K
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.1250505 250.1 10 140 K
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.150705 250.1 10 300 K
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.151505 250.1 10 1 M
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.21005 250.1 10 360 K
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.2252208 250.1 10 1.75 M
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.251206 250.1 10 1 M
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.51010 250.1 50 600 K
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed0.82010 250.1 10 2 M
Datasheet
60163
Enlarge
Thin FilmCommercial Thin Film Chip Resistor, Surface-Mount ChipResistors, Fixed12512 250.1 10 3 M
Datasheet
60018
Enlarge
Thin FilmQPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.05M55342/01 250.1 20 150 K
Datasheet
60018
Enlarge
Thin FilmQPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.05M55342/11 250.1 20 100 K
Datasheet
60018
Enlarge
Thin FilmQPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.1M55342/12 250.1 10 261 K
Datasheet
60018
Enlarge
Thin FilmQPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.125M55342/02 250.1 20 301 K
Datasheet
60018
Enlarge
Thin FilmQPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.15M55342/04 250.1 10 1.69 M
Datasheet
60018
Enlarge
Thin FilmQPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.15M55342/06 250.1 10 475 K
Datasheet
60018
Enlarge
Thin FilmQPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount ChipResistors, Fixed0.2M55342/03 250.1 10 649 K