Power ICs - Industrial


Showing 1 to 50 of 139 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
▲▼filter
Status
▲▼filter
Description
▲▼filter
Product Type
▲▼filter
VIN Min.
(V)
▲▼filter
VIN Max.
(V)
▲▼filter
Package
▲▼filter
Package Size
(W, L, H)
(mm)
▲▼filter
Datasheet
Active5 V, 1 A H-Bridge Motor DriverMotor Drive3.85.5SOIC-85.0 x 6.0 x 1.5
Datasheet
Active50A, 4.5V - 24V,  5.0V PWM, VRPower with ZCD, with PS4 modeVRPower (DrMOS)4.524PowerPAK MLP55-31L5.0 x 5.0 x 0.70
Datasheet
Active24A,3V to 24V in,up to 1MHz,Synch. Buck RegulatormicroBUCK (Step Down Regulator)324PowerPak MLP 44-24L4.0 x 4.0 x 0.75
Datasheet
Active60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD, PS4 modeVRPower (DrMOS)4.518PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active50 A power stage, 2.7 VIN to 24 VIN, 5 V PWM with ZCD modeVRPower (DrMOS)2.724PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active50 A power stage, 2.7 VIN to 24 VIN, 3.3 V PWM with ZCD modeVRPower (DrMOS)2.724PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active50 A power stage, 2.7 VIN to 24 VIN, 5 V PWM with ZCD modeVRPower (DrMOS)2.724PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active50 A power stage, 2.7 VIN to 24 VIN, 3.3 V PWM with ZCD modeVRPower (DrMOS)2.724PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active50 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 modeVRPower (DrMOS)4.524PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD modeVRPower (DrMOS)4.518PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with ZCD modeVRPower (DrMOS)4.518PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with diode emulation modeVRPower (DrMOS)4.518PowerPAK MLP66-40L6.0 x 6.0 x 0.75
Datasheet
Active60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation modeVRPower (DrMOS)4.518PowerPAK MLP66-40L6.0 x 6.0 x 0.75
Datasheet
Active50 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with diode emulation modeVRPower (DrMOS)4.518PowerPAK MLP66-40L6.0 x 6.0 x 0.75
Datasheet
Active50 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation modeVRPower (DrMOS)4.518PowerPAK MLP66-40L6.0 x 6.0 x 0.75
Datasheet
Active50 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD modeVRPower (DrMOS)4.524PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active50 A power stage, 4.5 VIN to 24 VIN, 3.3 V PWM with ZCD modeVRPower (DrMOS)4.524PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active0.5 A power stage, 10 VIN to 24 VIN, 3.3 V and 5.5 V PWM with - modeVRPower (DrMOS)1024QFN32-555.0 x 5.0 x 0.85
Datasheet
Active60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD mode, dual side coolingVRPower (DrMOS)4.518PowerPAK MLP55-31L double cooling5.0 x 5.0 x 0.60
Datasheet
Active60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with ZCD mode, dual side coolingVRPower (DrMOS)4.518PowerPAK MLP55-31L double cooling5.0 x 5.0 x 0.60
Datasheet
Active60 A smart power stage, 4.5 VIN to 18 VIN, 5 V PWM with diode emulation modeVRPower (DrMOS)4.518PowerPAK MLP55-32L double cooling5.0 x 5.0 x 0.60
Datasheet
Active60 A smart power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation modeVRPower (DrMOS)4.518PowerPAK MLP55-32L double cooling5.0 x 5.0 x 0.60
Datasheet
New55 A power stage plus, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 modeVRPower (DrMOS)4.524PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
New55 A power stage plus, 4.5 VIN to 24 VIN, 3.3 V PWM with ZCD, PS4 modeVRPower (DrMOS)4.524PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
New50 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 modeVRPower (DrMOS)4.524PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
New50 A power stage, 4.5 VIN to 24 VIN, 3.3 V PWM with ZCD, PS4 modeVRPower (DrMOS)4.524PowerPAK MLP55-31L5.0 x 5.0 x 0.75
Datasheet
Active1.2 V to 5.5 V, 44 mΩ, 1.6 ms rise time with bidirectional off isolation, output dischargeSlew rate1.25.5TSOT23-63.0 x 2.9 x 1.0
Datasheet
Active6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on faultSlew rate, current limit628DFN33-10L3.0 x 3.0 x 0.9
Datasheet
Active1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLOSlew rate1.85.5TDFN41.2 x 1.6 x 0.5
Datasheet
Active1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLOSlew rate1.85.5PowerPAK SC-75-60.75 x 1.6 x 0.5
Datasheet
Active1.5 V to 5.5 V, 105 mΩ, 100 µs rise timeSlew rate1.55.5TDFN41.2 x 1.6 x 0.5
Datasheet
Active1.5 V to 5.5 V, 105 mΩ, 100 µs rise timeSlew rate1.55.5PowerPAK SC-75-60.75 x 1.6 x 0.5
Datasheet
Active1.1 V to 5 V, 62 mΩ, 150 μs rise time, output dischargeSlew rate1.15.5TDFN41.2 x 1.6 x 0.5
Datasheet
Active1.1 V to 5 V, 101 mΩ, 150 μs rise time, output dischargeSlew rate1.15.5SC-70-62.0 x 2.0 x 0.5
Datasheet
Active1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolationSlew rate1.15.5TDFN41.2 x 1.6 x 0.5
Datasheet
Active1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation, output dischargeSlew rate1.15.5TDFN41.2 x 1.6 x 0.5
Datasheet
ActiveDual switch, 1.1 V to 5.5 V, 150 μs rise time, reversed EN logicSlew rate1.15.5TDFN82.0 x 2.0 x 0.5
Datasheet
Active1.1 V to 5.5 V, 150 μs rise time, output dischargeSlew rate1.15.5TDFN82.0 x 2.0 x 0.5
Datasheet
Active1.1 V to 5.5 V, 2.5 ms rise time, output dischargeSlew rate1.15.5TDFN82.0 x 2.0 x 0.5
Datasheet
Active1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolationSlew rate1.15.5TSOT23-63.0 x 2.9 x 1.0
Datasheet
Active1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation, output dischargeSlew rate1.15.5TSOT23-63.0 x 2.9 x 1.0
Datasheet
Active1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active highSlew rate1.55.5TDFN41.2 x 1.6 x 0.5
Datasheet
Active1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active highSlew rate1.55.5SC-70-62.0 x 2.0 x 0.5
Datasheet
Active1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active lowSlew rate1.55.5TDFN41.2 x 1.6 x 0.5
Datasheet
Active1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active lowSlew rate1.55.5SC-70-62.0 x 2.0 x 0.5
Datasheet
Active0.9 V to 2.5 V, 66 mΩ, 9.8 µs rise time, load switchSlew rate0.92.5TDFN41.2 x 1.6 x 0.5
Datasheet
Active0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off, output dischargeSlew rate0.92.5WCSP40.8 x 0.8 x 0.5
Datasheet
Active0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / offSlew rate0.92.5WCSP40.8 x 0.8 x 0.5
Datasheet
Active0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on and 98 µs turn off delaySlew rate0.92.5WCSP40.8 x 0.8 x 0.5
Datasheet
Active1.2 V to 5.5 V, 47 mΩ, 200 µs rise time, bidirectional off isolation, output dischargeSlew rate1.25.5µDFN-4L1.0 x 1.0 x 0.35