Photo Detectors - Phototransistor
Showing 1 to 43 of 43 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Device Type ▲▼ | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions L x W x H (mm) ▲▼ | Peak Wavelength λp (nm) ▲▼ | Spectral Bandwidth (1) (nm) ▲▼ | Output Current (2) (µA) ▲▼ | Angle of Half Sensitivity φ ▲▼ | Photo Sensitive Area (mm 2) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 800 to 8000 | 25 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 800 to 2500 | 25 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 1500 to 4000 | 25 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 3000 to 8000 | 25 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 950 | 480 to 1050 | 600 | 60 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 950 | 880 to 1050 | 500 | 60 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 950 | 880 to 1050 | 500 | 60 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 950 | 480 to 1050 | 600 | 60 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 860 | 790 to 970 | 6000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 860 | 790 to 970 | 6000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 860 | 790 to 970 | 2700 | 35 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Gullwing | 2.3 x 2.3 x 2.55 | 860 | 790 to 970 | 2700 | 35 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Side view | 2.3 x 2.55 x 2.3 | 860 | 790 to 970 | 2700 | 35 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 850 | 470 to 1090 | 6000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 850 | 470 to 1090 | 6000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 850 | 470 to 1090 | 2700 | 35 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Gullwing | 2.3 x 2.3 x 2.55 | 850 | 470 to 1090 | 2700 | 35 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | Side view | 2.3 x 2.55 x 2.3 | 850 | 470 to 1090 | 2700 | 35 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1¾ | ∅ 5 | 850 | 450 to 1080 | 10000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1¾ | ∅ 5 | 930 | 900 to 980 | 9000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 925 | 875 to 1000 | 3200 | 30 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | Side view lens | 5 x 2.65 x 5 | 920 | 850 to 980 | 4000 | 37 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1¾ | ∅ 5 | 850 | 450 to 1080 | 2500 to 7500 | 20 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1¾ | ∅ 5 | 850 | 450 to 1080 | 4500 to 15000 | 20 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-¾ | ∅ 1.8 | 825 | 450 to 1040 | 1000 | 12 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | Side view | 3.6 x 2.2 x 3.4 | 920 | 850 to 980 | 2500 | 30 | ||
![]() Enlarge | Silicon Phototransistor in 0805 Package | surface-mount | 0805 | 2 x 1.25 x 0.85 | 870 | 750 to 1010 | 225 to 675 | 60 | ||
![]() Enlarge | Silicon Phototransistor in 0805 Package | surface-mount | 0805 | 2 x 1.25 x 0.85 | 870 | 750 to 1010 | 225 to 675 | 60 | ||
![]() Enlarge | Silicon NPN Phototransistor | chip | Chip | 0.39 x 0.39 x 0.185 | 910 | 480 to 1080 | 60 | |||
![]() Enlarge | Silicon NPN Phototransistor, RoHS Compliant | leaded | TO-18 | ∅ 4.7 | 850 | 450 to 1080 | 400 to 800 | 40 | ||
![]() Enlarge | Silicon NPN Phototransistor, RoHS Compliant | leaded | TO-18 | ∅ 4.7 | 850 | 450 to 1080 | 600 | 40 | ||
![]() Enlarge | Silicon NPN Phototransistor, RoHS Compliant | leaded | TO-18 | ∅ 4.7 | 850 | 450 to 1080 | 7500 to 15000 | 10 | ||
![]() Enlarge | Silicon NPN Phototransistor, RoHS Compliant | leaded | TO-18 | ∅ 4.7 | 850 | 450 to 1080 | 10000 | 10 | ||
![]() Enlarge | Silicon Phototransistor in 0805 Package | surface-mount | 0805 | 2 x 1.25 x 0.85 | 850 | 470 to 1090 | 225 to 675 | 60 | ||
![]() Enlarge | Silicon NPN Phototransistor | chip | Chip | 0.52 x 0.52 x 0.185 | 840 | 620 to 1000 | 65 to 750 | 60 | ||
![]() Enlarge | Silicon NPN Phototransistor | chip | Chip | 0.72 x 0.72 x 0.22 | 570 | 440 to 800 | 50 | 60 | 0.25 | |
![]() Enlarge | Silicon NPN Phototransistor, RoHS-Compliant | surface-mount | Reverse gullwing | 2.5 x 2 x 2.7 | 880 | 730 to 1000 | 7000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor, RoHS-Compliant | surface-mount | Gullwing | 2.5 x 2 x 2.7 | 880 | 730 to 1000 | 7000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor, RoHS-Compliant | surface-mount | Yoke | 2.5 x 2 x 2.7 | 880 | 730 to 1000 | 7000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor, RoHS-Compliant | surface-mount | Axial leads | 2.5 x 2 x 2.7 | 880 | 730 to 1000 | 7000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | 0805 | 2 x 1.25 x 0.7 | 880 | 480 to 1070 | 1410 | 55 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | 0805 | 2 x 1.25 x 0.7 | 560 | 500 to 630 | 68 | 50 | ||
![]() Enlarge | Silicon NPN Phototransistor | surface-mount | 0805 | 2 x 1.25 x 0.7 | 890 | 700 to 1080 | 1340 | 55 |