Optical Sensors - Gesture Sensors

Showing 1 to 21 of 21 entries
Date 🔽TitleShare
October 13, 2026

Vishay Intertechnology Optical Sensors With Photodiode Output Enable High Speed, Wear-Free Optical Data Communication

share
August 18, 2026

Näherungssensoren für den Nahbereich von Vishay Intertechnology mit Eigenverbrauchsstrom bis hinunter auf 5 μA bieten 14-Bit-Auflösung in kompakter Bauform

 

 

share
August 18, 2026

Vishay Intertechnology Short Distance Proximity Sensor Offers Idle Current Down to 5 μA and 14-Bit Resolution in Compact Package

 

share
June 23, 2026

Automotive-Umgebungslichtsensoren von Vishay Intertechnology bieten präzise Messung des sichtbaren Lichts ohne Infrarotanteil

share
June 23, 2026

Vishay Intertechnology Automotive Grade Ambient Light Sensors Deliver Accurate Visible Light Measurement with no IR Bump

share
May 6, 2026

Hochempfindlicher Näherungssensor von Vishay Intertechnology bietet mittlere Erfassungsreichweite bis 600 mm in kompakter Bauform

share
May 6, 2026

Vishay Intertechnology High Sensitivity Proximity Sensor Offers Medium Distance Detection Up to 600 mm in Compact Package

share
November 12, 2025

Neue Silizium-PIN-Fotodiode von Vishay Intertechnology mit kompakteren Abmessungen und erhöhter Empfindlichkeit ist die ideale Wahl für biomedizinische Anwendungen

share
November 12, 2025

New Vishay Intertechnology Silicon PIN Photodiode Delivers Smaller Size and Enhanced Sensitivity for Biomedical Applications

share
May 7, 2025

Vishay Intertechnology bringt AEC-Q100-qualifizierten Umgebungslichtsensor in kompaktem 4,38 mm x 1,45 mm x 0,6 mm-Gehäuse auf den Markt

share
May 7, 2025

Vishay Intertechnology Releases AEC-Q100 Qualified Ambient Light Sensor in Rectangular 4.38 mm x 1.45 mm x 0.6 mm Package

share
April 2, 2025

Vishay Intertechnology bringt AEC-Q100-qualifizierten RGBIR-Farbsensor in kompaktem 2,67 mm x 2,45 mm x 0,6 mm-Gehäuse auf den Markt

share
April 2, 2025

Vishay Intertechnology Releases AEC-Q100 Qualified RGBIR Color Sensor in Compact 2.67 mm x 2.45 mm x 0.6 mm Package

share
January 31, 2024

Hochgeschwindigkeits-PIN-Photodiode von Vishay Intertechnology bietet verbesserte Empfindlichkeit für sichtbares Licht im kompakten 2,0 mm x 1,8 mm x 0,6 mm SMD-Gehäuse

share
January 31, 2024

Vishay Intertechnology High Speed PIN Photodiode Delivers Enhanced Sensitivity for Visible Light in Compact 2.0 mm x 1.8 mm x 0.6 mm SMD Package

share
August 10, 2023

Vishay Intertechnology VCSEL-Based Reflective Optical Sensor Saves Space, Delivers Improved Performance

share
June 27, 2023

Vishay Intertechnology IR Sensor Modules Provide Robust Operation in Direct Sunlight Without Attenuators, Reducing System Costs

share
July 11, 2022

Vishay Intertechnology Reflective Optical Sensor Saves Space, Delivers Improved Performance and Robustness

share
February 3, 2022

Vishay Intertechnology Automotive Grade Proximity Sensors Receive 2021 China IoT Innovation Award From Elecfans

share
October 20, 2021

Vishay Intertechnology Releases AEC-Q100 Qualified Ambient Light Sensor in Compact 2.67 mm x 2.45 mm x 0.6 mm Package

share
May 10, 2021

Vishay Intertechnology’s New Proximity Sensor Offers Power Consumption Down to 6.63 µA in Compact 2.0 mm x 1.25 mm x 0.5 mm SMD Package

share
Filter on Market Sector
Reset