| Aug 16, 2026 | Automotive Grade Optical Sensors With Photodiode Output
| VCND204*X02 | Optical Sensors |  |
| Aug 3, 2026 | Molded, Customizable SMD Common Mode Choke Qualified for Space Applications
| SGCM05339 | Inductors |  |
| Jun 19, 2026 | Automotive Device in New SOP-5 Package with a Narrow Width of 3.6 mm Saves Space While Improving Signal Transmission
| VOMHA43A | Optoelectronics |  |
| May 20, 2026 | Automotive Grade Part Delivers High Isolation Voltage Ratings for 800 V EV Batteries
| VOLA617A | Phototransistor Output |  |
| May 12, 2026 | Commercial-Grade and AEC-Q101 Qualified Devices Deliver Low Clamping Voltage, High Power Density
| XFD11K33CA thru XFD11K85CA | TVS Protection Diodes |  |
| Apr 29, 2026 | Feature Spectral Sensitivity Matched to Human Eye and Improved Spectral Angular Performance
| VEMD*FX02 | Optical Sensors |  |
| Apr 28, 2026 | Deliver High Isolation Voltage Ratings and Distance for EVs and Solar Inverters
| VOWA617A, VOWA618A | Optocouplers/Isolators |  |
| Apr 21, 2026 | 1200 V SiC N-Channel MOSFETs for High Voltage Automotive Applications
| MXPQ120A045Sx | Silicon Carbide MaxSiC® MOSFETs |  |
| Mar 24, 2026 | 1200 V FRED Pt® Hyperfast Rectifiers in SMPC HV Package
| VS-E7SX*12*M3V | Ultrafast Recovery |  |
| Mar 23, 2026 | VS-HOT200C080 200 A, 80 V Power MOSFET Module
| VS-HOT200C080 | Bridge Modules |  |
| Mar 23, 2026 | Power MOSFET Modules in SOT-227 Package
| VS-FC**A65 | MOSFET Modules |  |
| Mar 12, 2026 | 200 V FRED Pt® Ultrafast Rectifiers in DFN6546A Package
| DFN6546A | Ultrafast Recovery |  |
| Mar 10, 2026 | ESD Protection Diode for Automotive Ethernet Networks
| VETH100A1DD1 | ESD Protection Diodes |  |
| Feb 27, 2026 | VCNL36758 High Sensitivity Proximity Sensor With I2C Interface
| VCNL36758 | Optoelectronics |  |
| Feb 27, 2026 | 3000 W PAR® and TRANSZORB® TVS in DFN6546A Package
| DFN6546A | Diodes and Rectifiers |  |
| Feb 10, 2026 | PPTC Series / Polymer PTC Thermistors
| PPTC1206E3 | Polymer PTC |  |
| Feb 6, 2026 | VCNL36829UM Short Distance Proximity Sensor
| VCNL36829UM | Optical Sensors |  |
| Feb 5, 2026 | VOx619A Phototransistor Optocouplers
| VOx619A | Optocouplers/Isolators |  |
| Feb 4, 2026 | TSOP15300 Series IR Receivers
| TSOP15300 | IR Receivers for Remote Control |  |
| Jan 23, 2026 | VODA1275 Automotive Grade Photovoltaic MOSFET Driver
| VODA1275 | Optocouplers/Isolators |  |
| Jan 22, 2026 | VLMRGB1500 Multi SMD Chip RGB LED in 0404 Package
| VLMRGB1500 | LEDs |  |
| Jan 5, 2026 | PowerPAK® SO-10LR for Top-Side Cooling
| Automotive MOSFETs | MOSFETs, Automotive |  |
| Dec 19, 2025 | VT171P and VT172U High Dome Transmissive Sensors
| VT171P, VT172U | Optical Sensors |  |
| Nov 20, 2025 | VSOP38338 IR Receiver IC Combined with VEMD10940F Detector
| VSOP38338 | IR Receivers for Remote Control |  |
| Nov 20, 2025 | 1500 V 1 Form A Solid-State Relay in 4-Pin SMD-8 Package
| VORA1150 | Solid-State Relays |  |