MOSFETs - EF Series High Voltage (superjunction MOSFETs with integrated fast body diode)
- MOSFETs-EF Series High Voltage (superjunction MOSFETs with integrated fast body diode)
- Design Tools
- Document Library
- Product Videos
Showing 1 to 50 of 133 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TO-247AC | Single | N | 600 | 30 | 0.065 | 152 | 32 | 62 | 47 | 379 | 2 | 0.46 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.123 | 80 | 17 | 33 | 28 | 39 | 2 | 0.5 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.098 | 103 | 22 | 43 | 33 | 278 | 2 | 0.5 | |
| TO-247AC | Single | N | 650 | 30 | 0.18 | 71 | 14 | 33 | 21 | 208 | 2 | 0.78 | |
| TO-247AC | Single | N | 650 | 30 | 0.109 | 114 | 25 | 45 | 31.6 | 313 | 2 | 0.5 | |
| TO-220AB | Single | N | 650 | 30 | 0.18 | 71 | 14 | 33 | 21 | 208 | 2 | 0.78 | |
| TO-247AC | Single | N | 650 | 30 | 0.047 | 247 | 65 | 93 | 64 | 520 | 2 | 1 | |
| TO-247AC | Single | N | 650 | 30 | 0.156 | 81 | 17 | 36 | 24 | 250 | 2 | 0.5 | |
| TO-220AB | Single | N | 650 | 30 | 0.156 | 81 | 17 | 36 | 24 | 250 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.146 | 50 | 17 | 19 | 25 | 250 | 3 | 0.7 | |
| TO-247AC | Single | N | 600 | 30 | 0.038 | 253 | 62 | 102 | 70 | 520 | 2 | 1.1 | |
| TO-247AC | Single | N | 600 | 30 | 0.098 | 103 | 22 | 43 | 33 | 278 | 2 | 0.5 | |
| TO-220AB | Single | N | 600 | 30 | 0.098 | 103 | 22 | 43 | 33 | 278 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.123 | 80 | 17 | 33 | 28 | 250 | 2 | 0.5 | |
| TO-220AB | Single | N | 600 | 30 | 0.123 | 80 | 17 | 33 | 28 | 250 | 2 | 0.5 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.146 | 50 | 17 | 19 | 25 | 39 | 3 | 0.7 | |
| TO-247AC | Single | N | 600 | 30 | 0.176 | 56 | 14 | 24 | 21 | 227 | 2 | 0.56 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.176 | 56 | 14 | 24 | 21 | 227 | 2 | 0.56 | |
| TO-247AD | Single | N | 650 | 30 | 0.047 | 247 | 65 | 93 | 64 | 520 | 2 | 1 | |
| TO-247AC | Single | N | 650 | 30 | 0.117 | 97 | 21 | 43 | 28 | 250 | 2 | 0.5 | |
| TO-220AB | Single | N | 650 | 30 | 0.117 | 97 | 21 | 43 | 28 | 250 | 2 | 0.5 | |
| D2PAK (TO-263) | Single | N | 650 | 30 | 0.156 | 81 | 17 | 36 | 24 | 250 | 2 | 0.5 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 650 | 30 | 0.18 | 71 | 14 | 33 | 21 | 35 | 2 | 0.78 | |
| TO-247AD | Single | N | 600 | 30 | 0.038 | 253 | 62 | 102 | 70 | 520 | 2 | 1.1 | |
| TO-247AD | Single | N | 600 | 30 | 0.065 | 152 | 32 | 62 | 47 | 379 | 2 | 0.46 | |
| TO-247AC | Single | N | 600 | 20 | 0.041 | 205 | 38 | 99 | 60 | 417 | 2 | 1 | |
| TO-247AC | Single | N | 600 | 30 | 0.04 | 84 | 36 | 26 | 61 | 357 | 3 | 0.7 | |
| TO-247AC | Single | N | 600 | 30 | 0.032 | 266 | 43 | 143 | 80 | 520 | 2 | 1.2 | |
| TO-247AC | Single | N | 650 | 30 | 0.073 | 185 | 46 | 76 | 46 | 417 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.182 | 48 | 9 | 21 | 19 | 179 | 2 | 0.6 | |
| TO-220AB | Single | N | 600 | 30 | 0.182 | 48 | 9 | 21 | 19 | 179 | 2 | 0.6 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.182 | 48 | 9 | 21 | 19 | 33 | 2 | 0.6 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.182 | 48 | 9 | 21 | 19 | 179 | 2 | 0.6 | |
| TO-220AB | Single | N | 600 | 30 | 0.102 | 35 | 12 | 11 | 29 | 208 | 3 | 0.7 | |
| TO-220AB | Single | N | 600 | 30 | 0.125 | 31 | 12 | 11 | 25 | 179 | 3 | 0.65 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.102 | 35 | 12 | 11 | 29 | 208 | 3 | 0.7 | |
| TO-247AC | Single | N | 600 | 30 | 0.102 | 35 | 12 | 11 | 29 | 208 | 3 | 0.7 | |
| TO-247AC | Single | N | 600 | 30 | 0.07 | 126 | 26 | 55 | 40 | 313 | 2 | 0.5 | |
| TO-220AB | Single | N | 600 | 30 | 0.097 | 89 | 16 | 48 | 32 | 250 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.097 | 89 | 16 | 48 | 32 | 250 | 2 | 0.5 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.097 | 89 | 16 | 48 | 32 | 39 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.125 | 31 | 12 | 11 | 25 | 179 | 3 | 0.65 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.125 | 31 | 12 | 11 | 11 | 179 | 3 | 0.65 | |
| TO-247AC | Single | N | 600 | 30 | 0.052 | 67 | 24 | 22 | 48 | 278 | 3 | 0.8 | |
| TO-220AB | Single | N | 600 | 30 | 0.052 | 67 | 24 | 22 | 48 | 278 | 3 | 0.8 | |
| TO-220AB | Single | N | 600 | 30 | 0.193 | 21 | 7 | 7 | 18 | 156 | 3 | 0.7 | |
| TO-220AB | Single | N | 800 | 30 | 0.305 | 42 | 9 | 19 | 15 | 179 | 2 | 0.5 | |
| TO-247AC | Single | N | 800 | 30 | 0.305 | 42 | 9 | 19 | 15 | 179 | 2 | 0.5 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.193 | 21 | 7 | 7 | 8.4 | 33 | 3 | 0.7 |