MOSFETs - Automotive - Single
Showing 1 to 50 of 399 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Configuration ▲▼ | Package ▲▼ | Channel ▲▼ | Drain-to-source voltage (V) ▲▼ | Gate-to-source voltage (V) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | On-resistance @ 10 V ▲▼ | On-resistance @ 6 V ▲▼ | On-resistance @ 4.5 V ▲▼ | On-resistance @ 2.5 V ▲▼ | On-resistance @ 1.8 V ▲▼ | AD ▲▼ | Total gate charge @ 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Single | TO-252 | P | -60 | 20 | -50 | 136 | 0.0155 | 0.02 | 98 | 15 | 21 | Yes | ||||||
| Single | TO-252 | N | 250 | 30 | 7 | 71 | 0.35 | 19 | 6.5 | 5 | Yes | |||||||
| Single | PowerPAK SO-8L | N | 40 | 20 | 58 | 48 | 0.0063 | 0.0075 | 36 | 8 | 6 | Yes | ||||||
| Single | SC-70 | N | 30 | 12 | 1.7 | 3.3 | 0.065 | 0.095 | 4.2 | 1.1 | 0.7 | Yes | ||||||
| Single | TO-263 | N | 60 | 20 | 120 | 375 | 0.002 | 0.0025 | 128 | 33 | 11 | Yes | ||||||
| Single | TO-252 | P | -80 | 20 | -50 | 136 | 0.025 | 0.031 | 91 | 8.2 | 24 | Yes | ||||||
| Single | SC-70 | P | -30 | 20 | -3 | 3 | 0.175 | 0.3 | 4.2 | 0.7 | 1 | Yes | ||||||
| Single | TO-263 | N | 100 | 20 | 100 | 375 | 0.0105 | 0.012 | 122 | 23 | 28 | Yes | ||||||
| Single | TO-263 | P | -100 | 20 | -40 | 150 | 0.04 | 0.048 | 89 | 11.6 | 19.6 | Yes | ||||||
| Single | SO-8 | N | 40 | 20 | 29 | 7.1 | 0.0046 | 0.0056 | 72 | 13 | 11 | Yes | ||||||
| Single | TO-263 | N | 100 | 20 | 120 | 375 | 0.0038 | 125 | 28 | 46 | Yes | |||||||
| Single | TO-263 | N | 40 | 20 | 120 | 300 | 0.0019 | 180 | 44 | 40 | Yes | |||||||
| Single | TO-263 | N | 200 | 20 | 60 | 375 | 0.035 | 90 | 16 | 29 | Yes | |||||||
| Single | TO-263 | P | -60 | 20 | -110 | 230 | 0.0089 | 0.0132 | 130 | 25 | 33 | Yes | ||||||
| Single | TO-263 | N | 300 | 20 | 35 | 375 | 0.097 | 86 | 16 | 28 | Yes | |||||||
| Single | TO-252 | N | 40 | 20 | 100 | 136 | 0.0036 | 70 | 16 | 13 | Yes | |||||||
| Single | TO-252 | N | 300 | 30 | 10 | 107 | 0.33 | 31 | 8 | 9.6 | Yes | |||||||
| Single | PowerPAK SO-8L | P | -30 | 20 | -30 | 68 | 0.0085 | 0.02 | 73 | 11 | 21 | Yes | ||||||
| Single | TO-252 | N | 100 | 20 | 50 | 136 | 0.0089 | 0.0112 | 46 | 7.5 | 10 | Yes | ||||||
| Single | TO-263 | N | 60 | 20 | 120 | 375 | 0.0035 | 0.0039 | 220 | 35 | 35 | Yes | ||||||
| Single | TO-263 | N | 40 | 20 | 100 | 157 | 0.0027 | 95.5 | 25.5 | 14.7 | Yes | |||||||
| Single | TO-252 | N | 60 | 20 | 25 | 62 | 0.022 | 0.033 | 33 | 5.3 | 6.8 | Yes | ||||||
| Single | TO-263 | N | 40 | 20 | 120 | 375 | 0.0017 | 0.002 | 190 | 29 | 27 | Yes | ||||||
| Single | TO-252 | P | -40 | 20 | -90 | 136 | 0.0094 | 0.016 | 103 | 15 | 21 | Yes | ||||||
| Single | TO-263 | N | 40 | 20 | 50 | 150 | 0.004 | 0.0055 | 85 | 14 | 14 | Yes | ||||||
| Single | TO-252 | N | 60 | 20 | 40 | 75 | 0.014 | 0.017 | 34 | 6 | 8.5 | Yes | ||||||
| Single | TO-252 | N | 150 | 20 | 25 | 107 | 0.052 | 34 | 14.5 | 5.4 | Yes | |||||||
| Single | TO-252 | N | 60 | 20 | 23 | 37 | 0.031 | 0.045 | 16 | 4 | 3 | Yes | ||||||
| Single | PowerPAK 8 x 8L | N | 40 | 20 | 200 | 150 | 0.0012 | 0.0015 | 140 | 30 | 20 | Yes | ||||||
| Single | PowerPAK SO-8L | N | 30 | 20 | 30 | 46 | 0.0093 | 0.0138 | 25.3 | 3.7 | 5.4 | Yes | ||||||
| Single | PowerPAK 8 x 8L | N | 80 | 20 | 150 | 136 | 0.003 | 82 | 11 | 21 | Yes | |||||||
| Single | TO-263 | P | -100 | 20 | -93 | 375 | 0.019 | 0.0222 | 220 | 37 | 51 | Yes | ||||||
| Single | SC-70 | N | 60 | 20 | 1.7 | 3.3 | 0.12 | 0.15 | 4.4 | 0.7 | 1.3 | Yes | ||||||
| Single | SC-70 | P | -60 | 20 | -1.6 | 2.7 | 0.29 | 0.395 | 3.6 | 1.2 | 1.7 | Yes | ||||||
| Single | TO-263 | P | -100 | 20 | -120 | 375 | 0.0101 | 0.015 | 125 | 25 | 30 | Yes | ||||||
| Single | PowerPAK SO-8L | N | 40 | 20 | 15 | 45 | 0.033 | 0.039 | 10 | 1.4 | 2.2 | Yes | ||||||
| Single | TO-252 | N | 100 | 20 | 30 | 71 | 0.015 | 0.019 | 26.5 | 5.5 | 5.5 | Yes | ||||||
| Single | PowerPAK 8 x 8L | N | 100 | 20 | 135 | 136 | 0.0034 | 0.004 | 97 | 15 | 20 | Yes | ||||||
| Single | TO-263 | N | 100 | 20 | 75 | 166 | 0.0059 | 0.008 | 66 | 14 | 12 | Yes | ||||||
| Single | PowerPAK SO-8L | N | 80 | 20 | 46 | 55 | 0.0135 | 20 | 6 | 3 | Yes | |||||||
| Single | PowerPAK SO-8L | N | 80 | 20 | 30 | 48 | 0.0215 | 14 | 4 | 3 | Yes | |||||||
| Single | PowerPAK SO-8L | N | 60 | 20 | 30 | 48 | 0.013 | 20 | 6 | 3 | Yes | |||||||
| Single | PowerPAK SO-8L | P | -12 | 8 | -60 | 68 | 0.0058 | 0.0087 | 99 | 12 | 29 | Yes | ||||||
| Single | PowerPAK SO-8L | N | 60 | 20 | 23 | 45 | 0.033 | 0.0365 | 17 | 2.5 | 3.6 | Yes | ||||||
| Single | PowerPAK 1212-8W | N | 40 | 20 | 16 | 62.5 | 0.008 | 0.0105 | 22 | 4 | 3 | Yes | ||||||
| Single | PowerPAK SO-8L | N | 80 | 20 | 60 | 68 | 0.0076 | 36 | 10 | 6 | Yes | |||||||
| Single | PowerPAK SO-8L | N | 80 | 20 | 57 | 68 | 0.0095 | 30 | 9 | 5 | Yes | |||||||
| Single | PowerPAK SO-8L | N | 60 | 20 | 75 | 68 | 0.0045 | 0.0062 | 55 | 12 | 8 | Yes | ||||||
| Single | PowerPAK 8 x 8L | N | 60 | 20 | 200 | 150 | 0.0019 | 135 | 47 | 14 | Yes | |||||||
| Single | PowerPAK SO-8L | N | 60 | 20 | 57 | 55 | 0.0087 | 27 | 9 | 3.2 | Yes |