LED - Green
Showing 1 to 32 of 32 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 mm | Green | 562 | 575 | 2.1 | 2.6 | 30 | Standard | ||||||||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 7.1 | 15 | 18 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 7.1 | 15 | 28 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 11.2 | 16 | 28 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD MiniLED | Green | 562 | 572 | 575 | 7.1 | 12 | 18 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD MiniLED | Green | 562 | 572 | 575 | 5.6 | 11.5 | 14 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD MiniLED | Green | 562 | 572 | 575 | 5.6 | 12 | 22.4 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 0.71 | 2.0 | 2 | 1.9 | 2.4 | 60 | Low current | ||||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 1.12 | 2.0 | 2 | 1.9 | 2.4 | 60 | Low current | ||||||
| 3 mm backlighting | Green | 562 | 575 | 10 | 30 | 15 | 2.4 | 3 | 85 | Standard | |||||||
| 1.8 mm (miniplast) | Green | 562 | 568 | 575 | 1.6 | 10 | 10 | 2.4 | 3 | 20 | Standard | ||||||
| 1.8 mm (miniplast) | Green | 562 | 568 | 575 | 4 | 12 | 20 | 10 | 2.4 | 3 | 20 | Standard | |||||
| 3 mm | Green | 562 | 575 | 1 | 4 | 10 | 2.4 | 3 | 60 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 4 | 6 | 10 | 2.4 | 3 | 60 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 0.63 | 1.2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 3 mm | Green | 562 | 575 | 1 | 2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 3 mm | Green | 562 | 575 | 16 | 37 | 10 | 2.4 | 3 | 16 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 2.5 | 13 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 4 | 14 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 6.3 | 15 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 6.3 | 10 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 10 | 15 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 16 | 20 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 5 mm | Green | 562 | 570 | 575 | 6.3 | 20 | 10 | 2.1 | 2.4 | 25 | Standard | ||||||
| 5 mm | Green | 562 | 570 | 575 | 6.3 | 20 | 10 | 2.1 | 2.4 | 25 | Standard | ||||||
| 5 mm | Green | 562 | 570 | 575 | 6.3 | 20 | 10 | 2.1 | 2.4 | 25 | Standard | ||||||
| 5 mm | Green | 562 | 570 | 575 | 6.3 | 20 | 10 | 2.1 | 2.4 | 25 | Standard | ||||||
| 5 mm | Green | 562 | 569 | 575 | 1 | 3.5 | 2 | 1.9 | 2.2 | 25 | Low current | ||||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 4.5 | 16 | 10 | 2.1 | 2.8 | 60 | Standard | ||||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 11.2 | 16 | 18 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 7.1 | 16 | 18 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD 0603 | Green | 564 | 570 | 575 | 12.5 | 35 | 20 | 2.1 | 2.4 | 80 | Standard |