Inductors - Specialty Composite Inductors
Showing 1 to 46 of 46 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Saturation Current Typ. (A) ▲▼ | Size Class ▲▼ | Height (mm) ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0 | 36 | 7500 | 9 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0 | 61 | 5500 | 6.3 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0.5 | 88 | 4300 | 5.3 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0.1 | 9 | 13300 | 15 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0.1 | 10.8 | 13250 | 11 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0 | 19 | 10000 | 9.2 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0 | 36 | 7500 | 9 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0 | 61 | 5500 | 6.3 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0.1 | 9 | 13300 | 15 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0.5 | 88 | 4300 | 5.3 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0.1 | 10.8 | 13250 | 11 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Coupled Inductor 11.5 x 10.3 x 4.0 | 0 | 19 | 10000 | 9.2 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | High Current, Dual Inductor | 1 | 22 | 13000 | 12.3 | 2525 | 7.6 | -55 to +155 | |
![]() Enlarge | Low Profile, High Current Dual Inductors | 10 | 33 | 5600 | 7.4 | 4032 | 11.13 | -55 to +155 | |
![]() Enlarge | Automotive 2-in-1 Package, High Current, Dual Inductor, Linear Saturation Series for Reduced Signal Distortion | 3.3 | 15 | 6500 | 14 | 2525 | 7.6 | -55 to +125 | |
![]() Enlarge | IHLE® High Current Inductor With E-Field Shield 5.7 x 5.4 x 3.4 | 0.22 | 15 | 18000 | 8.6 | 2020 | 3.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductor With E-Field Shield 5.7 x 5.4 x 3.4 | 0.22 | 15 | 18000 | 8.6 | 2020 | 3.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 7.2 x 6.7 x 3.4 | 0.47 | 22 | 20000 | 17 | 2525 | 3.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 7.2 x 6.7 x 3.4 | 0.47 | 22 | 20000 | 17 | 2525 | 3.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 8.0 x 8.0 x 4.4 | 0.22 | 33 | 36000 | 32 | 3232 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 8.0 x 8.0 x 4.4 | 0.22 | 33 | 36000 | 32 | 3232 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 11.5 x 10.3 x 4.4 | 0.47 | 68 | 30000 | 28.5 | 4040 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 11.5 x 10.3 x 4.4 | 0.47 | 68 | 30000 | 28.5 | 4040 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 11.5 x 10.3 x 4.4 | 0.47 | 68 | 32000 | 28 | 4040 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 13.6 x 12.9 x 6.8 | 0.33 | 100 | 62000 | 44 | 5050 | 6.8 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 13.6 x 12.9 x 6.8 | 0.33 | 100 | 62000 | 44 | 5050 | 6.8 | -55 to +155 | |
![]() Enlarge | Commercial Power Inductors, Ultra Low DCR, High Saturation Series 4.7 x 4.3 x 1.2 | 0.033 | 0.068 | 37000 | 41 | 1616 | 1.2 | -55 to +125 | |
![]() Enlarge | Automotive Power Inductors, Ultra Low DCR, High Saturation Series 4.7 x 4.3 x 1.2 | 0.033 | 0.068 | 37000 | 41 | 1616 | 1.2 | -55 to +125 | |
![]() Enlarge | Commercial Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 4.0 | 0.13 | 0.13 | 72000 | 63 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Automotive Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 4.0 | 0.13 | 0.13 | 72000 | 63 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Automotive Inductor, Ultra Low DCR, High Temperature (155 °C) Series 17.9 x 17.1 x 7.0 | 0.22 | 0.22 | 100000 | 107 | 6767 | 7.0 | -55 to +155 | |
![]() Enlarge | Commercial Inductors, Low Inductance, Ultra Low DCR With Options Between High Temperature 155 °C and High Saturation Rating 5.7 x 5.4 x 3.0 | 0.056 | 0.14 | 65000 | 73 | 2020 | -55 to +125 | ||
![]() Enlarge | Automotive Inductors, Low Inductance, Ultra Low DCR With Options Between High Temperature 155 °C and High Saturation Rating 5.7 x 5.4 x 3.0 | 0.056 | 0.14 | 65000 | 73 | 2020 | -55 to +125 | ||
![]() Enlarge | Commercial Inductors, Low Inductance, Ultra Low DCR With Options Between High Temperature 155 °C and High Saturation Rating 7.2 x 6.7 x 3.0 | 0.056 | 0.1 | 58000 | 62 | 2525 | -55 to +125 | ||
![]() Enlarge | Automotive Inductors, Low Inductance, Ultra Low DCR With Options Between High Temperature 155 °C and High Saturation Rating 7.2 x 6.7 x 3.0 | 0.056 | 0.1 | 58000 | 62 | 2525 | -55 to +125 | ||
![]() Enlarge | x | 0.08 | 0.08 | 46000 | 62 | 2525 | 3.0 | -55 to +125 | |
![]() Enlarge | High Current Through-Hole Inductor, High Temperature | 0.68 | 3.3 | 235000 | 301 | 1500 | -55 to +155 | ||
![]() Enlarge | High Current Through-Hole Inductor, High Temperature | 0.68 | 3.3 | 235000 | 301 | 1500 | -55 to +155 | ||
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 2.2 | 2.2 | 187000 | 190 | 2000 | -55 to +155 | ||
![]() Enlarge | Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1 | 10 | 138000 | 102 | 1100 | -55 to +155 | ||
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1 | 10 | 138000 | 102 | 1100 | -55 to +155 | ||
![]() Enlarge | Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 0.68 | 10 | 180000 | 235 | 1500 | -55 to +155 | ||
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 0.68 | 10 | 180000 | 235 | 1500 | -55 to +155 | ||
![]() Enlarge | Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1.2 | 10 | 209000 | 243 | 2000 | -55 to +155 | ||
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1.2 | 10 | 209000 | 243 | 2000 | -55 to +155 | ||
![]() Enlarge | Low Profile, High Current Dual Inductors | 5 | 33 | 6000 | 8.5 | 3232 | 9.3 | -55 to +155 |