Inductors - SMD Multilayer Ferrite Inductors and Beads

Vishay SMD multilayer ferrite inductors feature high reliability and are magnetically self-shielded. Their nickel barrier plating virtually eliminates silver migration. The parts are lead (Pb)-free, RoHS-compliant, and halogen-free. The portfolio also includes multilayer ferrite beads; high-current, multilayer ferrite beads; and chip array ferrite beads which are (Pb)-free and RoHS-compliant, and most are also halogen-free. The discrete, surface-mount parts feature high reliability. The chip arrays combine four single 0603 chips into one package.

Showing 1 to 25 of 46 entries
Date 🔽TitleShare
September 1, 2026

Vishay Intertechnology Commercial and Automotive Grade Low Profile Common Mode Chokes Offer High Shock and Vibration Resistance

 

share
August 27, 2026

Vishay Intertechnology Expands Power Transformer Portfolio With New IFBT Series for Flyback Converter Topologies

share
August 25, 2026

AEC-Q200-qualifizierte Gleichtakt-Ferritdrosseln von Vishay Intertechnology sparen bei erhöhter Effizienz mehr Leiterplattenplatz ein

 

share
August 25, 2026

Vishay Intertechnology Automotive Grade Ferrite Common Mode Chokes Save Board Space While Increasing Efficiency

share
June 18, 2026

Vishay Intertechnology bringt 1,5-kV-Drosseln der Baureihe IHDV für Automotive- und kommerzielle Anwendungen in kompakten Bauformen ab 20 mm x 14 mm x 14 mm auf den Markt

share
June 18, 2026

Vishay Intertechnology Releases 1.5 kV Automotive and Commercial IHDV Inductors in Compact Sizes Starting with 20 mm x 14 mm x 14 mm

share
June 10, 2026

Vishay Intertechnology erweitert die Ferritdrossel-Baureihe ILHB für den Autobau, um ein breiteres Spektrum an Anwendungen für die EMV-Rauschunterdrückung unterstützen zu können

share
June 10, 2026

Vishay Intertechnology Extends ILHB Series of Automotive Grade Ferrite Beads to Support Wider Range of EMC Noise Reduction Applications

share
May 27, 2026

Neue Induktivitäten der IHXL-Serie von Vishay Intertechnology bieten Nennströme bis 209 A und 20 % geringere Kernverluste

share
May 27, 2026

New Vishay Intertechnology IHXL Series Inductors Offer Rated Current up to 209 A and 20 % Improved Core Losses

share
February 4, 2026

Vishay Intertechnology bringt neue Stromdrosseln für Industrie- und Automotive-Stromdrosseln in den kompakten Bauformen 0806 und 1210 auf den Markt

share
February 4, 2026

Vishay Intertechnology Introduces New Commercial and Automotive Grade Power Inductors in the Compact 0806 and 1210 Case Sizes

share
December 2, 2025

Vishay Intertechnology’s New Factory in Mexico Certified to IATF 16949:2016

share
October 7, 2025

Vishay Intertechnology Delivers on Inductor Portfolio Expansion With More Than 2000 New SKUs and Ongoing Capacity Growth

share
August 6, 2025

Fahrzeugtaugliche IHDM-Induktivitäten von Vishay Intertechnology bieten stabile Induktivität und Sättigung bei Temperaturen bis +180 °C

share
August 6, 2025

Vishay Intertechnology Automotive Grade IHDM Inductors Offer Stable Inductance and Saturation at Temps to +180 °C

share
January 4, 2025

Vishay Expands Frequency Control Portfolio With New Surface-Mount Crystals and Oscillators

share
October 2, 2024

Vishay Intertechnology stellt neue Leistungsinduktivitäten in der Gehäusegröße 1008 für den gewerblichen und automobilen Einsatz vor

share
October 2, 2024

Vishay Intertechnology Introduces New Commercial and Automotive Grade Power Inductors in the 1008 Case Size

share
September 12, 2024

Vishay Intertechnology Expands Inductor Product Line to Enhance Sourcing Flexibility and Performance for Customers

share
September 3, 2024

Vishay Intertechnology Introduces New Sizes and Force Levels for IHPT Haptic Feedback Actuators With Immersion Licenses

share
August 7, 2024

Vishay Intertechnology Shielded IFDC and Semi-Shielded IFSC Series Ferrite Inductors Now Available in 2020DE, 3232DB, and 5050HZ Case Sizes

share
June 4, 2024

Vishay Intertechnology stellt zweite Generation der IHLE®-Induktivitäten für die Automobilbranche mit integrierter EMI-Abschirmung im 4040-Gehäuse vor

share
June 4, 2024

Vishay Intertechnology Releases Second-Generation Automotive Grade IHLE® Inductor With Integrated EMI Shield in 4040 Case Size

share
May 7, 2024

Raumfahrttaugliche Planartransformatoren von Vishay Intertechnology bieten geringere Kosten, kleinere Größe und höhere Dichte als herkömmliche Planartransformatoren

share
Filter on Market Sector
Reset