Inductors - IHTH – Power Inductors (Commercial/Industrial/Automotive)
Vishay IHTH power inductors are high-current, through-hole, high-temperature parts. All are lead (Pb)-free, RoHS-compliant, and Vishay Green. Several of the parts are also Vishay Automotive Grade and halogen-free. Applications include notebook, PC, and server applications; high-current POL converters; low-profile, high-current power supplies; battery-powered devices; and DC/DC converters. Applications for the Automotive Grade parts include engine and transmission control units, diesel injection drivers, noise suppression for motors, and LED drivers.
- IHTH – Power Inductors (Commercial/Industrial/Automotive)
- Design Tools
- Document Library
- Press Releases
- Product Videos
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Saturation Current Typ. (A) ▲▼ | Size Class ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Commercial Power Inductor, High Isolation Voltage 1.5 kV, Through-Hole, High Temperature 180 °C | 10 | 10 | 30000 | 53 | -40 to +180 | ||
![]() Enlarge | Automotive Power Inductor, High Isolation Voltage 1.5 kV, Through-Hole, High Temperature 180 °C | 10 | 10 | 30000 | 53 | -40 to +180 | ||
![]() Enlarge | High Current Through-Hole Inductor, High Temperature | 0.47 | 4.7 | 134800 | 109.4 | 1500 | -55 to +155 | |
![]() Enlarge | High Current Through-Hole Inductor, High Temperature Series | 6.8 | 100 | 63300 | 75.5 | 1500 | -55 to +155 | |
![]() Enlarge | High Current Through-Hole Inductor, High Temperature | 0.68 | 3.3 | 235000 | 301 | 1500 | -55 to +155 | |
![]() Enlarge | High Current Through-Hole Inductor, High Temperature | 0.68 | 3.3 | 235000 | 301 | 1500 | -55 to +155 | |
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 2.2 | 2.2 | 187000 | 190 | 2000 | -55 to +155 | |
![]() Enlarge | Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1 | 10 | 138000 | 102 | 1100 | -55 to +155 | |
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1 | 10 | 138000 | 102 | 1100 | -55 to +155 | |
![]() Enlarge | Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 0.68 | 10 | 180000 | 235 | 1500 | -55 to +155 | |
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 0.68 | 10 | 180000 | 235 | 1500 | -55 to +155 | |
![]() Enlarge | Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1.2 | 10 | 209000 | 243 | 2000 | -55 to +155 | |
![]() Enlarge | Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C) | 1.2 | 10 | 209000 | 243 | 2000 | -55 to +155 | |
![]() Enlarge | Vertical and Horizontal Mount, Through-Hole Toroid Inductors, High Temperature 125 °C, Radial Leaded | 1.2 | 5600 | 20000 | -55 to +125 | |||
![]() Enlarge | Vertical and Horizontal Mount, Through-Hole Toroid Inductors, High Temperature 200 °C, Radial Leaded | 0.39 | 100 | 32000 | 23 | -55 to +200 | ||
![]() Enlarge | Vertical and Horizontal Mount, Through-Hole Toroid Inductors, High Temperature 200 °C, Radial Leaded | 0.47 | 470 | 36000 | 50 | -55 to +200 |