Diodes and Rectifiers - TVS Protection

Industry-first snapback type XClampR® TVS, deliver industry-low clamping ratios for higher power density compared to conventional TVS. High TJ up to 175 °C. Market Leader in Automotive and Industrial applications, PAR® TVS TJ up to 185 °C; TransZorb® offer broad stand-off voltage range up to 495 V.

To select multiple values, Ctrl-click or click-drag over the items

Product Line
Reset
PPPM
at 10 x 1000 μs
(W)
Reset
Package (JEDEC®)
Code
Reset
Other
Compatible
Package
Reset
TVS Polarity
Reset
Stand-Off
Voltage
VWM
(V)
Reset
Breakdown
Voltage VBR
at IT (V) Min.
Reset
Breakdown
Voltage VBR
at IT (V) Max.
Reset
AEC-Q101
Qualified
Reset
Showing 1 to 25 of 2152 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
▲▼
Product Image
Product Line
▲▼
PPPM
at 10 x 1000 μs
(W)

▲▼
Package (JEDEC®)
Code

▲▼
TVS Polarity
▲▼
Stand-Off
Voltage
VWM
(V)

▲▼
Breakdown
Voltage VBR
at IT (V) Min.

▲▼
Breakdown
Voltage VBR
at IT (V) Max.

▲▼
TJ Max.
(°C)

▲▼
AEC-Q101
Qualified

▲▼
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional10.211.412.6175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional23.125.728.4175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional36.840.945.2175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional17.11921175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional28.231.434.7175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional12.814.315.8175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional43.648.553.6175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional20.522.825.2175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional33.337.141175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional15.317.118.9175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional11.112.413.7175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional25.628.531.5175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional40.244.749.4175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional18.820.923.1175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional30.834.237.8175No
Datasheet
98704
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Unidirectional13.615.216.8175No
Datasheet
98705
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Bidirectional10.211.412.6175No
Datasheet
98705
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Bidirectional23.125.728.4175No
Datasheet
98705
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Bidirectional64.171.378.8175No
Datasheet
98705
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Bidirectional30.834.237.8175No
Datasheet
98705
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Bidirectional17.11921175No
Datasheet
98705
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Bidirectional47.853.258.8175No
Datasheet
98705
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Bidirectional12.814.315.8175No
Datasheet
98705
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Bidirectional28.231.434.7175No
Datasheet
98705
Enlarge
TRANSZORB® TVS1500SMB (DO-214AA)Bidirectional77.886.595.5175No