Capacitors - Ceramic - High Reliability


Showing 1 to 50 of 288 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Voltage
(V)
▲▼filter
Capacitance (min.)
▲▼filter
Capacitance (max.)
▲▼filter
Class
▲▼filter
Dielectric
▲▼filter
Datasheet
22083
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors for Higher Voltages, Class 1 CeramicScrew Terminal18000 500 pF 500 pF1R7, R16, R42, R85, R230
Datasheet
22083
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors for Higher Voltages, Class 1 CeramicScrew Terminal20000 160 pF 6 nF1R7, R16, R42, R85, R230
Datasheet
22083
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors for Higher Voltages, Class 1 CeramicScrew Terminal16000 250 pF 1.2 nF1R7, R16, R42, R85, R230
Datasheet
22083
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors for Higher Voltages, Class 1 CeramicScrew Terminal17000 3 nF 3 nF1R7, R16, R42, R85, R230
Datasheet
22083
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors for Higher Voltages, Class 1 CeramicScrew Terminal14000 300 pF 1.6 nF1R7, R16, R42, R85, R230
Datasheet
22083
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors for Higher Voltages, Class 1 CeramicScrew Terminal15000 7 nF 8 nF1R7, R16, R42, R85, R230
Datasheet
22083
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors for Higher Voltages, Class 1 CeramicScrew Terminal13000 4 nF 10 nF1R7, R16, R42, R85, R230
Datasheet
22083
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors for Higher Voltages, Class 1 CeramicScrew Terminal12000 400 pF 6 nF1R7, R16, R42, R85, R230
Datasheet
22162
Enlarge
Capacitors, FixedCeramic, SinglelayerHigh Voltage Ring Style Capacitors, Class 1 and Class 2 CeramicScrew Terminal2800 5 nF 5 nF2R6000 (Y5U)
Datasheet
22162
Enlarge
Capacitors, FixedCeramic, SinglelayerHigh Voltage Ring Style Capacitors, Class 1 and Class 2 CeramicScrew Terminal5600 2.5 nF 2.5 nF2R6000 (Y5U)
Datasheet
22162
Enlarge
Capacitors, FixedCeramic, SinglelayerHigh Voltage Ring Style Capacitors, Class 1 and Class 2 CeramicScrew Terminal3500 1.5 nF 1.5 nF2R2000H (Z5U)
Datasheet
22162
Enlarge
Capacitors, FixedCeramic, SinglelayerHigh Voltage Ring Style Capacitors, Class 1 and Class 2 CeramicScrew Terminal2800 2 nF 3 nF2R6000 (Y5U)
Datasheet
22162
Enlarge
Capacitors, FixedCeramic, SinglelayerHigh Voltage Ring Style Capacitors, Class 1 and Class 2 CeramicScrew Terminal2800 750 pF 1 nF2R2000H (Z5U)
Datasheet
22162
Enlarge
Capacitors, FixedCeramic, SinglelayerHigh Voltage Ring Style Capacitors, Class 1 and Class 2 CeramicScrew Terminal3500 100 pF 100 pF1R85 (U2J)
Datasheet
22162
Enlarge
Capacitors, FixedCeramic, SinglelayerHigh Voltage Ring Style Capacitors, Class 1 and Class 2 CeramicScrew Terminal2000 5 nF 5 nF2R4000 (Y5U)
Datasheet
28521
Enlarge
Capacitors, FixedCeramic, SinglelayerCeramic Singlelayer DC Disc Capacitors (Straight Leads) Gap-Kap, 1 kVDC to 3 kVDCRadial1500 0.75 pF 22 nF2Z5P, Z5U
Datasheet
28521
Enlarge
Capacitors, FixedCeramic, SinglelayerCeramic Singlelayer DC Disc Capacitors (Straight Leads) Gap-Kap, 1 kVDC to 3 kVDCRadial1000 0.75 pF 22 nF2Z5P, Z5U
Datasheet
28521
Enlarge
Capacitors, FixedCeramic, SinglelayerCeramic Singlelayer DC Disc Capacitors (Straight Leads) Gap-Kap, 1 kVDC to 3 kVDCRadial3000 0.75 pF 22 nF2Z5P, Z5U
Datasheet
22084
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 2 CeramicScrew Terminal3500 1 nF 1.5 nF2Y5U (R3500)
Datasheet
22084
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 2 CeramicScrew Terminal3500 2.2 nF 3.3 nF2Y5U (R3500)
Datasheet
22084
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 2 CeramicScrew Terminal3500 4.7 nF 6.8 nF2Y5U (R3500)
Datasheet
22084
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 2 CeramicScrew Terminal2000 27 nF 27 nF2Y5U (R3500)
Datasheet
22084
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 2 CeramicScrew Terminal3500 15 nF 22 nF2Y5U (R3500)
Datasheet
22084
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 2 CeramicScrew Terminal4000 10 nF 10 nF2Y5U (R3500)
Datasheet
22081
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 1 CeramicScrew Terminal5000 5.6 pF 270 pF1R7, R16, R42, R85, N2200
Datasheet
22081
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 1 CeramicScrew Terminal5000 10 pF 560 pF1R7, R16, R42, R85, N2200
Datasheet
22081
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 1 CeramicScrew Terminal7500 120 pF 120 pF1R7, R16, R42, R85, N2200
Datasheet
22081
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 1 CeramicScrew Terminal5000 22 pF 1 nF1R7, R16, R42, R85, N2200
Datasheet
22081
Enlarge
Capacitors, FixedCeramic, SinglelayerRF Power Plate Capacitors with Contoured Rim, Class 1 CeramicScrew Terminal5000 22 pF 2 nF1R7, R16, R42, R85, N2200
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial50 100 pF 12 nF1C0G
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial100 100 pF 12 nF1C0G
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial200 100 pF 8.2 nF1C0G
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial50 10 nF 1 µF2X0U
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial100 10 nF 470 nF2X0U
Datasheet
45211
Enlarge
Capacitors, FixedCeramic, Multilayer LeadedHigh Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDCRadial200 10 nF 180 nF2X0U
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 1 pF 680 pFBP
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 1 pF 2.2 nFBP
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 300 pF 3.3 nFBP
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 300 pF 1 nFBP
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 1.2 nF 10 nFBP
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 3.6 nF 22 nFBP
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount50 1.1 nF 10 nFBP
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 330 pF 18 nFBX
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 4.7 nF 39 nFBX
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 5.6 nF 100 nFBX
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 27 nF 56 nFBX
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount100 56 nF 470 nFBX
Datasheet
45229
Enlarge
Capacitors, FixedMLCCSurface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123Surface Mount50 120 nF 470 nFBX
Datasheet
28500
Enlarge
Capacitors, FixedCeramic, SinglelayerCeramic Disc DC Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDCRadial1000 100 pF 2.2 nF1S3N
Datasheet
28500
Enlarge
Capacitors, FixedCeramic, SinglelayerCeramic Disc DC Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDCRadial2000 100 pF 4.7 nF1S3N