Capacitors - Ceramic - High Reliability/Long-life
Showing 1 to 50 of 288 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 18000 | 500 pF | 500 pF | 1 | R7, R16, R42, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 20000 | 160 pF | 6 nF | 1 | R7, R16, R42, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 16000 | 250 pF | 1.2 nF | 1 | R7, R16, R42, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 17000 | 3 nF | 3 nF | 1 | R7, R16, R42, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 14000 | 300 pF | 1.6 nF | 1 | R7, R16, R42, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 15000 | 7 nF | 8 nF | 1 | R7, R16, R42, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 13000 | 4 nF | 10 nF | 1 | R7, R16, R42, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 12000 | 400 pF | 6 nF | 1 | R7, R16, R42, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2800 | 5 nF | 5 nF | 2 | R6000 (Y5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 5600 | 2.5 nF | 2.5 nF | 2 | R6000 (Y5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 3500 | 1.5 nF | 1.5 nF | 2 | R2000H (Z5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2800 | 2 nF | 3 nF | 2 | R6000 (Y5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2800 | 750 pF | 1 nF | 2 | R2000H (Z5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 3500 | 100 pF | 100 pF | 1 | R85 (U2J) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2000 | 5 nF | 5 nF | 2 | R4000 (Y5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors (Straight Leads) Gap-Kap, 1 kVDC to 3 kVDC | Radial | 1500 | 0.75 pF | 22 nF | 2 | Z5P, Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors (Straight Leads) Gap-Kap, 1 kVDC to 3 kVDC | Radial | 1000 | 0.75 pF | 22 nF | 2 | Z5P, Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors (Straight Leads) Gap-Kap, 1 kVDC to 3 kVDC | Radial | 3000 | 0.75 pF | 22 nF | 2 | Z5P, Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 3500 | 1 nF | 1.5 nF | 2 | Y5U (R3500) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 3500 | 2.2 nF | 3.3 nF | 2 | Y5U (R3500) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 3500 | 4.7 nF | 6.8 nF | 2 | Y5U (R3500) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 2000 | 27 nF | 27 nF | 2 | Y5U (R3500) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 3500 | 15 nF | 22 nF | 2 | Y5U (R3500) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 4000 | 10 nF | 10 nF | 2 | Y5U (R3500) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal | 5000 | 5.6 pF | 270 pF | 1 | R7, R16, R42, R85, N2200 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal | 5000 | 10 pF | 560 pF | 1 | R7, R16, R42, R85, N2200 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal | 7500 | 120 pF | 120 pF | 1 | R7, R16, R42, R85, N2200 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal | 5000 | 22 pF | 1 nF | 1 | R7, R16, R42, R85, N2200 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal | 5000 | 22 pF | 2 nF | 1 | R7, R16, R42, R85, N2200 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 100 pF | 12 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 100 pF | 12 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 200 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 10 nF | 1 µF | 2 | X0U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 10 nF | 470 nF | 2 | X0U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 200 | 10 nF | 180 nF | 2 | X0U | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 1 pF | 680 pF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 1 pF | 2.2 nF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 300 pF | 3.3 nF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 300 pF | 1 nF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 1.2 nF | 10 nF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 3.6 nF | 22 nF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 50 | 1.1 nF | 10 nF | BP | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 330 pF | 18 nF | BX | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 4.7 nF | 39 nF | BX | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 5.6 nF | 100 nF | BX | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 27 nF | 56 nF | BX | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 100 | 56 nF | 470 nF | BX | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | Surface Mount | 50 | 120 nF | 470 nF | BX | ||
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc DC Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Radial | 1000 | 100 pF | 2.2 nF | 1 | S3N | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc DC Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Radial | 2000 | 100 pF | 4.7 nF | 1 | S3N |