Telecommunications

The world is becoming an increasingly interconnected place, and telecommunications products and systems help to enable this connectivity. The smartphones that are replacing PCs, laptops, cameras, and even GPS systems are crammed with electronic components for voice communications, texting, email, web browsing, social media interaction, navigation, and imaging. Supporting are these functions are the earthbound, airborne, and underwater systems that comprise the telecommunications infrastructure: base stations, transmission towers, satellites, submarine communications cables, modems, line cards, and more, all of which require electronic components.

blurb image
Below you'll find our latest press releases. Visit our Press Releases for a complete list of articles.
Showing 1 to 25 of 61 entries
Date 🔽TitleShare
September 3, 2026

Vishay Intertechnology’s Thin Film High Frequency Chip Resistors Deliver More Power in Less Space, Without Need for a Heatsink

share
August 27, 2026

 

Vishay Intertechnology erweitert Portfolio an Leistungstransformatoren um neue IFBT-Baureihe für Sperrwandlertopologien

 

share
August 27, 2026

Vishay Intertechnology Expands Power Transformer Portfolio With New IFBT Series for Flyback Converter Topologies

share
July 9, 2026

Automotive-Optokoppler von Vishay Intertechnology im 3,6 mm breiten SOP-5-Gehäuse sparen Platz und verbessern die Signalübertragung

 

share
July 9, 2026

Vishay Intertechnology Automotive Optocoupler in SOP-5 Package With 3.6 mm Width Saves Space While Improving Signal Transmission

 

share
June 30, 2026

SMD-Polymer-PTC-Thermistoren von Vishay Intertechnology bieten schnell rückstellbaren Überstromschutz bei gleichzeitiger Verbesserung des Wirkungsgrads

share
June 30, 2026

Vishay Intertechnology SMD Polymer PTC Thermistors Deliver Fast Resettable Overcurrent Protection While Improving Efficiency

share
June 10, 2026

Vishay Intertechnology erweitert die Ferritdrossel-Baureihe ILHB für den Autobau, um ein breiteres Spektrum an Anwendungen für die EMV-Rauschunterdrückung unterstützen zu können

share
June 10, 2026

Vishay Intertechnology Extends ILHB Series of Automotive Grade Ferrite Beads to Support Wider Range of EMC Noise Reduction Applications

share
May 13, 2026

PAR® und TRANSZORB® TVS von Vishay Intertechnology im neuen DFN6546A-Gehäuse bieten eine Verlustleistung von bis zu 3000 W

share
May 13, 2026

Vishay Intertechnology PAR® and TRANSZORB® TVS Deliver Power Dissipation of 3000 W in New DFN6546A Package

share
March 4, 2026

RGB-LED von Vishay Intertechnology in Bauform 0404 bietet großen Farbbereich durch getrennte Ansteuerung von Chips für Rot, Echtgrün und Blau

share
March 4, 2026

Vishay Intertechnology RGB LED in 0404 Package Provides Independent Control of Red, True Green, and Blue Chips for Wide Color Range

share
February 18, 2026

AEC-Q200-qualifizierte Chip-Widerstände in Dickschichttechnik von Vishay Intertechnology jetzt in ultrakompakter Bauform 0201

share
February 18, 2026

Vishay Intertechnology AEC-Q200 Qualified Thick Film Chip Resistors Feature Ultra Compact 0201 Case Size

share
February 11, 2026

Standard-Chip-Widerstände in Dickschichttechnik von Vishay Intertechnology vereinen Schwefelbeständigkeit und Langzeitstabilität

share
February 11, 2026

Vishay Intertechnology Standard Thick Film Chip Resistors Combine Sulfur Resistance With Long Term Stability

share
January 28, 2026

1200-V-SiC-MOSFET-Leistungsmodule von Vishay Intertechnology im branchenüblichen SOT-227- Gehäuse  erhöhen Wirkungsgrad

share
January 28, 2026

Vishay Intertechnology 1200 V SiC MOSFET Power Modules in Industry-Standard SOT-227 Package Increase Power Efficiency

share
January 21, 2026

Die 100-V-Gleichrichtermodule der Gen 2 in TMBS®-Technik von Vishay Intertechnology bieten im SOT-227- Gehäuse einen Spannungsabfall in Durchlassrichtung bis zu 0,83 V

share
January 21, 2026

Vishay Intertechnology 100 V Gen 2 TMBS® Rectifier Modules Deliver Forward Voltage Drop Down to 0.83 V in SOT-227 Package

share
December 3, 2025

Die 1200-V-SiC-MOSFET-Leistungsmodule von Vishay Intertechnology im MAACPAK-PressFit-Package erhöhen Wirkungsgrade und Zuverlässigkeit

share
December 3, 2025

Vishay Intertechnology 1200 V SiC MOSFET Power Modules in MAACPAK PressFit Package Increase Efficiency and Reliability

share
August 20, 2025

Neue ESD-Schutzdioden von Vishay Intertechnology mit 3,3 V bis 36 V für Anwendungen mit hohen Nennströmen
bis 44 A bei 8/20 µs-Pulsen

share
August 20, 2025

New Vishay Intertechnology 3.3 V to 36 V ESD Protection Diodes Designed for High Current Rating Applications to 44 A at 8/20 µs Pulse

share
Filter on Product Group
Reset