Medical

From large equipment such MRI systems and X-ray machines to small devices such as hearing aids, medical products and systems use types of components manufactured by Vishay. They are used in nerve stimulators, pacemakers, defibrillators, patient monitoring systems, medical instrumentation equipment, blood pressure cuffs, blood glucose meters, and more. Vishay is a leading manufacturer of telemetry coils for pacemakers and defibrillators and transformers for defibrillators, as well as capacitors for implantable devices and hearing aids.

blurb image
Below you'll find our latest press releases. Visit our Press Releases for a complete list of articles.
Showing 1 to 25 of 39 entries
Date 🔽TitleShare
August 27, 2026

 

Vishay Intertechnology erweitert Portfolio an Leistungstransformatoren um neue IFBT-Baureihe für Sperrwandlertopologien

 

share
August 27, 2026

Vishay Intertechnology Expands Power Transformer Portfolio With New IFBT Series for Flyback Converter Topologies

share
August 20, 2026

Vishay Intertechnology Thick Film Power Resistors Deliver Increased Power Density to Save Space and Simplify Design

share
June 10, 2026

Vishay Intertechnology erweitert die Ferritdrossel-Baureihe ILHB für den Autobau, um ein breiteres Spektrum an Anwendungen für die EMV-Rauschunterdrückung unterstützen zu können

share
June 10, 2026

Vishay Intertechnology Extends ILHB Series of Automotive Grade Ferrite Beads to Support Wider Range of EMC Noise Reduction Applications

share
May 13, 2026

PAR® und TRANSZORB® TVS von Vishay Intertechnology im neuen DFN6546A-Gehäuse bieten eine Verlustleistung von bis zu 3000 W

share
May 13, 2026

Vishay Intertechnology PAR® and TRANSZORB® TVS Deliver Power Dissipation of 3000 W in New DFN6546A Package

share
January 14, 2026

Vishay Intertechnology Extends 193 PUR-SI Series of Snap-in Power Aluminum Capacitors With Voltage Ratings of 550 V and 600 V

share
January 14, 2026

Vishay Intertechnology erweitert die Snap-in Aluminium-Elektrolyt-Kondensator Baureihe 193 PUR-SI um die Nennspannungen 550 V und 600 V

share
November 12, 2025

Neue Silizium-PIN-Fotodiode von Vishay Intertechnology mit kompakteren Abmessungen und erhöhter Empfindlichkeit ist die ideale Wahl für biomedizinische Anwendungen

share
November 12, 2025

New Vishay Intertechnology Silicon PIN Photodiode Delivers Smaller Size and Enhanced Sensitivity for Biomedical Applications

share
September 10, 2025

Vishay Intertechnology Hochspannungs-Keramikscheibenkondensatoren der Klasse 1 mit radialen Anschlussdrähten zeichnen sich durch niedrigen DC-Bias und Verlustfaktor aus

share
September 10, 2025

Vishay Intertechnology Class 1 Radial-Leaded High Voltage Single Layer Ceramic Disc Capacitors Feature Low DC Bias and DF

share
August 20, 2025

Neue ESD-Schutzdioden von Vishay Intertechnology mit 3,3 V bis 36 V für Anwendungen mit hohen Nennströmen
bis 44 A bei 8/20 µs-Pulsen

share
August 20, 2025

New Vishay Intertechnology 3.3 V to 36 V ESD Protection Diodes Designed for High Current Rating Applications to 44 A at 8/20 µs Pulse

share
June 25, 2025

AEC-Q200-zertifizierte Dünnschicht-Chipwiderstände der CHA-Serie von Vishay Intertechnology jetzt in der Gehäusegröße 0402 erhältlich

share
June 25, 2025

Vishay Intertechnology CHA Series of AEC-Q200 Qualified Thin Film Chip Resistors Now Available in 0402 Case Size

share
December 18, 2024

Präzisions-Dünnschicht-MELF-Widerstände von Vishay Intertechnology reduzieren die Komponentenanzahl, sparen Platz, vereinfachen Designs und senken Kosten

share
December 18, 2024

Vishay Intertechnology Precision Thin Film MELF Resistors Reduce Component Counts to Save Space, Simplify Designs, and Lower Costs

share
September 3, 2024

Vishay Intertechnology Introduces New Sizes and Force Levels for IHPT Haptic Feedback Actuators With Immersion Licenses

share
August 28, 2024

ESD-Schutzdiode von Vishay Intertechnology für Automotive-Ethernet-Netzwerke im platzsparenden DFN1006-2B-Gehäuse mit benetzbaren Flanken

share
August 28, 2024

Vishay Intertechnology ESD Protection Diode For Automotive Ethernet Networks Features Space-Saving DFN1006-2B Package With Wettable Flanks

share
August 14, 2024

New Vishay Intertechnology Silicon PIN Photodiode Improves Sensitivity in Biomedical Applications

share
August 14, 2024

New Vishay Intertechnology Silicon PIN Photodiode Improves Sensitivity in Biomedical Applications

share
April 17, 2024

Vishay Intertechnology Blue and True Green LEDs in MiniLED Package Deliver High Brightness in a Small Size

share
Filter on Product Group
Reset