Consumer

The consumer sector includes both home appliances and entertainment products. Types of components manufactured by Vishay are used in home appliances such as air conditioners, washing machines and dryers, refrigerators and freezers, and robotic vacuum cleaners and lawn mowers. They also are used in smartwatches, fitness bands, media streaming devices, TVs, e-book readers, game consoles, smartglasses, virtual reality systems, and more. As an example, Vishay components are used in applications in LCD TVs including power conversion, EMI filtering, rectification, power factor correction, analog/digital signal switching, audio amplification, interface protection, infrared receiving, and gesture recognition.

blurb image
Below you'll find our latest press releases. Visit our Press Releases for a complete list of articles.
Showing 1 to 25 of 64 entries
Date 🔽TitleShare
August 27, 2026

 

Vishay Intertechnology erweitert Portfolio an Leistungstransformatoren um neue IFBT-Baureihe für Sperrwandlertopologien

 

share
August 27, 2026

Vishay Intertechnology Expands Power Transformer Portfolio With New IFBT Series for Flyback Converter Topologies

share
August 18, 2026

Näherungssensoren für den Nahbereich von Vishay Intertechnology mit Eigenverbrauchsstrom bis hinunter auf 5 μA bieten 14-Bit-Auflösung in kompakter Bauform

 

 

share
August 18, 2026

Vishay Intertechnology Short Distance Proximity Sensor Offers Idle Current Down to 5 μA and 14-Bit Resolution in Compact Package

 

share
August 11, 2026

Neue Sicherheitskondensatoren der Klasse Y1 von Vishay Intertechnology ermöglichen durch bis zu 40 % weniger Raumbedarf auf der Leiterplatte die Miniaturisierung von Produkten

 

share
August 11, 2026

New Vishay Intertechnology Y1 Safety Capacitors Require Up to 40 % Less Board Space, Enable Product Miniaturization

 

share
August 4, 2026

IR-Empfänger der Baureihe TSOP15300 von Vishay Intertechnology unterstützen alle gängigen Codes für Fernsteuerungen

share
August 4, 2026

Vishay Intertechnology TSOP15300 Series IR Receivers Support All Major Remote Control Codes

share
June 30, 2026

SMD-Polymer-PTC-Thermistoren von Vishay Intertechnology bieten schnell rückstellbaren Überstromschutz bei gleichzeitiger Verbesserung des Wirkungsgrads

share
June 30, 2026

Vishay Intertechnology SMD Polymer PTC Thermistors Deliver Fast Resettable Overcurrent Protection While Improving Efficiency

share
June 10, 2026

Vishay Intertechnology erweitert die Ferritdrossel-Baureihe ILHB für den Autobau, um ein breiteres Spektrum an Anwendungen für die EMV-Rauschunterdrückung unterstützen zu können

share
June 10, 2026

Vishay Intertechnology Extends ILHB Series of Automotive Grade Ferrite Beads to Support Wider Range of EMC Noise Reduction Applications

share
May 13, 2026

PAR® und TRANSZORB® TVS von Vishay Intertechnology im neuen DFN6546A-Gehäuse bieten eine Verlustleistung von bis zu 3000 W

share
May 13, 2026

Vishay Intertechnology PAR® and TRANSZORB® TVS Deliver Power Dissipation of 3000 W in New DFN6546A Package

share
May 6, 2026

Hochempfindlicher Näherungssensor von Vishay Intertechnology bietet mittlere Erfassungsreichweite bis 600 mm in kompakter Bauform

share
May 6, 2026

Vishay Intertechnology High Sensitivity Proximity Sensor Offers Medium Distance Detection Up to 600 mm in Compact Package

share
March 4, 2026

RGB-LED von Vishay Intertechnology in Bauform 0404 bietet großen Farbbereich durch getrennte Ansteuerung von Chips für Rot, Echtgrün und Blau

share
March 4, 2026

Vishay Intertechnology RGB LED in 0404 Package Provides Independent Control of Red, True Green, and Blue Chips for Wide Color Range

share
February 25, 2026

Optokoppler von Vishay Intertechnology mit Fototransistor bieten Genauigkeit und Energieeffizienz für industrielle Anwendungen

share
February 25, 2026

Vishay Intertechnology Phototransistor Optocouplers Deliver Accuracy and Energy Efficiency for Industrial Applications

share
January 7, 2026

Gabellichtschranken von Vishay Intertechnology bieten mehr Gabeltiefe und Entwurfsfreiheit für Anwendungen in der Industrie- und Konsumelektronik

share
January 7, 2026

Vishay Intertechnology Transmissive Sensors Offer Greater Vertical Headroom and Design Flexibility for Industrial and Consumer Applications

share
August 20, 2025

Neue ESD-Schutzdioden von Vishay Intertechnology mit 3,3 V bis 36 V für Anwendungen mit hohen Nennströmen
bis 44 A bei 8/20 µs-Pulsen

share
August 20, 2025

New Vishay Intertechnology 3.3 V to 36 V ESD Protection Diodes Designed for High Current Rating Applications to 44 A at 8/20 µs Pulse

share
April 16, 2025

Vishay Intertechnology 600 V Standard and 60 V to 200 V TMBS® Rectifiers Deliver High Current Ratings to 9 A in DFN33A Package

share
Filter on Product Group
Reset