*************************************************
* Copyright 2020 © Vishay Intertechnology, Inc. *
* All rights reserved.                          *
*************************************************
*Maj 22, 2023
*DD Vishay Semiconductor Italiana SPA
*File Name: VS-E5TH3012.txt
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.


*Model fit device at 25°C 125°C
*DEVICE=VS-E5TH3012,D

.MODEL E5TH3012 D
+ IS=621.52E-6
+ N=4.9950
+ RS=5.9266E-3
+ IKF=2.5267
+ CJO=175.42E-12
+ M=.4059
+ VJ=.3905
+ ISR=10.010E-21
+ NR=4.9950
+ BV=1.3503E3
+ IBV=2.5866
*use follow TT for spide3f3 compliant simulator ot other Tj simulation
+ TT=30.077E-9
+ XTI=19.5
+ Tikf=0.028
+ Trs1=0.0008
*use follow TT an Vp with LTspice at 25°C
*+ TT=55.2E-9
*+ Vp=0.38