********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*May 16, 2016
*ECN S16-0828, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiHH11N65E D G S 
M1 3 GX S S NMOS W= 853745u L= 2u 
M2 S GX S D PMOS W= 853745u L= 1u 
M2B S GX S 3 PMOS2 W= 853745u L= 4.4u 
R1 4 3 1.153e-01 1.9253e-02 9.314e-05 
J1 D S 4 JD 853745u 
.MODEL JD NJF (VTO = -1.70e+01 BETA = 1.9006e-01 LAMBDA = 2.000e-03 
+BETATCE = -2.704e-01 VTOTC = 3.99e-02 IS = 1e-18 N = 10 ) 
CGS GX S 7.464e-10 
CGD GX D 1.287e-12 
RG G GY 1m 
RTCV 100 S 1e6 3.697e-03 0 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 853745u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 0 KP = 1.00e-05 NSUB = 8.0814e+16 
+ KAPPA = 3.695e-01 NFS = 1.0e+12 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 3.100e+14 IS = 0 TPG = -1 CAPOP = 12 ) 
.MODEL PMOS2 PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 3e13 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 10e-07 TREF = 25 BV = 651 
+RS = 9.634e-03 N = 1.273e+00 IS = 1.618e-10 
+EG = 1.227e+00 XTI = 1.016e+00 TRS = 3.770e-03 
+CJO = 3.940e-09 VJ = 2.804e+00 M = 1.000e+00 ) 
.ENDS