*  Model for Vishay  ESD Protection Diode
*			
*  VR2RA1-03S
*
*  86486SPICE_Vishay_VR2RA1-03S.txt
*
*  TNOM=27GRD, RS without heating	
*                                       			
*  Vishay Semiconductor GmbH
*  Auto_Spice, July 2025
*
*
*  Copyright:                   			
*  Vishay Intertechnology, Inc. 	
*
********************************************************************************
*
.SUBCKT VR2RA1 1 2 3
*
DF_13 	1 3	DF
DC_13 	1 3 	DC
DF_32 	3 2	DF
DC_32 	3 2 	DC
*	
.MODEL DF D
*
+IS=3.33228n
+N=1.88038
+ISR=0
+NR=1
+RS=359.892m
+IKF=63.8441m
+BV=143
+NBV=22
+IBVL=500n
+NBVL=250
*+EG=
*+VJ={VJ_DF}
*+XTI={XTI_DF}
*+TRS1={TRS1_DF}
+IBV=1m
+CJ0=0
*
.MODEL DC D
*
+CJ0=463.989f
+M=16.5403m
+VJ=40.2712m
+IS=0
+ISR=0
+BV=1T
*
.ENDS VR2RA1