* Library of IGBT Driver VOD3120
* Copyright VISHAY, Inc. 2018 All Rights Reserved.
*
*
* 
************
.SUBCKT VOD3120 NC1 A C NC2 VEE Vo Vo VCC
************
D_D1         100 C D3120EMIT 
V_Vsens      A 100 0Vdc
R_R5         NC2 0  1e9 TC=0,0 
G_G3         VO VEE VALUE { if(v(logic)<=5,{LIMIT((V(VO, VEE)*0.72) - 0.15, 0, 2.5)},0) }
G_G2         VCC_INT VO_int VALUE { if(v(logic)>5,{LIMIT((V(VCC_INT, VO)*0.99) - 1.88, 0, 2.5)},0) }
R_R2         101 LOGIC  1k TC=0,0 
E_E1         101 C VALUE { If(((I(V_Vsens)>3.5m) & (V(VCC_INT)>10.74)), 10, 0) }
C_C3         C LOGIC  3.11e-10  TC=0,0 
X_U1         VCC VCC_INT VEE UVLO PARAMS:  VON=12.25 VOFF=10.75
R_R6         NC1 0  1e9 TC=0,0 
R_R10        Vo VEE 100K
C_C10        Vo VEE 10n
V_Vsens2     VO_int Vo 0
G_G4         VCC 0 VALUE {if (V(LOGIC)>5,{I(V_Vsens2)+1m},1m)}
.MODEL D3120emit d
+IS=9.09338e-10 RS=100 N=0.685406 EG=1.3
+XTI=4 BV=5 IBV=1e-05 CJO=6.01157e-11
+VJ=1 M=0.499997 FC=0.5 TT=1e-09
+KF=0 AF=1
.ENDS VOD3120
******************
**** UVLO CIRCUIT ****
** VH = (VON - VOFF)/2
** VT = VOFF + VH
*            VIN  OUT Gnd
*            |    |   |
.SUBCKT UVLO 1    2   30 params: VON=12 VOFF=10
X1 1 3 1 30 SWhyste params: RON=1 ROFF=1E6 VT={((VON-VOFF)/4) + VOFF} VH={(VON-VOFF)/4}
RUV 3 30 100K
E1 4 0 Value = { IF ( V(3,30) > 5V, V(1) , V(30) ) }
RD 4 2 1
CD 2 0 780n
.ENDS UVLO
*******
.SUBCKT SWhyste NodeMinus NodePlus Plus Minus PARAMS: RON=1 ROFF=1MEG VT=5 VH=2
S5 NodePlus NodeMinus 8 0 smoothSW
EBcrtl 8 0 Value = { IF ( V(plus)-V(minus) > V(ref), 1, 0 ) }
EBref ref1 0 Value = { IF ( V(8) > 0.5, {VT-VH}, {VT+VH} ) }
Rdel ref1 ref 100
Cdel ref 0 100p  IC={VT+VH}
Rconv1 8 0 10Meg
Rconv2 plus 0 10Meg
Rconv3 minus 0 10Meg
.model smoothSW VSWITCH (RON={RON} ROFF={ROFF} VON=1 VOFF=0)
.ends SWhyste
******
**==================================================================*
* Note:                                                             *
* Although models can be a useful tool in evaluating device         *
* performance, they cannot model exact device performance           *
* under all conditions, nor are they intended to replace            *
* breadboarding for final verification!                             *
*                                                                   *
* Models provided by VISHAY Semiconductors GmbH are not             *
* as fully representing all of the specifications and operating     *
* characteristics of the semiconductor product to which the         *
* model relates.                                                    *
* The models describe the characteristics of typical devices.       *
* In all cases, the current data sheet information for a given      *
* device is the final design guideline and the only actual          *
* performance specification.                                        *
* VISHAY Semiconductors does not assume any liability arising       *
* from the model use. VISHAY Semiconductors reserves the right to   *
* change models without prior notice.				                *
**==================================================================*