*April 9, 2007
*Doc. ID: 79986, S-70624, Rev. A
*File Name: Si7904BDN_PS.txt and Si7904BDN_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7904BDN D G S
M1  3  GX S S NMOS W=768398u L=0.25u  
M2  S  GX S D PMOS W=768398u L=0.30u  
RG  G  GX     3.2
R1  D  3      RTEMP 12E-3
CGS GX S      710E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 1.7E-8
+ RS     = 7.6E-3          RD     = 0           NSUB   = 2.85E17   
+ kp     = 1.85E-5         UO     = 650             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 1E-1
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 1.7E-8
+NSUB    = 7E16            IS     = 0           TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=80E-12 VJ=0.38 M=0.15  
+FC=0.5 TT=9.01E-9 T_MEASURED=25 BV=21 
+RS=2.258e-02 N=1.243 IS=1.144e-08 IKF=1000
+EG=8.864e-01 XTI=4.175e-02 TRS1=9.670e-12 )
**************************************************************** 
.MODEL RTEMP RES (TC1=7.5E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS