*Aug 19, 2013
*ECN S13-1805, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiE822DF D G S
M1  3  GX S S NMOS W=6691833u L=0.25u  
M2  S  GX S D PMOS W=6691833u L=0.25u  
RG  G  GX     1
R1  D  3      RTEMP 14E-4
CGS GX S      2600E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 5E-8
+ RS     = 10E-4           RD     = 0           NSUB   = 3.2E17   
+ kp     = 1.15E-5         UO     = 650             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 5E-2
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5        TCV    = 4.2E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 5E-8
+NSUB    = 6E16            IS     = 0		TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=1400E-12 VJ=0.38 M=0.23 EG=1.17
+FC=0.5 TT=1.8E-8 TREF=25 BV=40.2 
+RS=7.66e-04 N=1.20 IS=9.39e-11   
+XTI=2.43 TRS=3.29e-03)
**************************************************************** 
.MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS