********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Sep 04, 2017
*ECN S17-1376, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ409EP D G S 
M1 3 GX S S PMOS W= 17607500u L= 0.30u 
M2 S GX S D NMOS W= 17607500u L= 0.19u 
R1 D 3 4.723e-03 4.368e-03 6.575e-06 
CGS GX S 5.942e-09 
CGD GX D 1.936e-10 
RG G GY 1m 
RTCV 100 S 1e6 3.884e-04 -1.678e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 17607500u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 2.489e-06 NSUB = 6.322e+16 
+ KAPPA = 3.670e-02 NFS = 9.987e+11 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.295e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.795e-08 TREF = 25 BV = 41 
+RS = 2.268e-02 N = 1.031e+00 IS = 5.121e-13 
+EG = 1.172e+00 XTI = -1.498e+00 TRS = 1.385e-03 
+CJO = 5.108e-11 VJ = 3.000e-01 M = 5.116e-01 ) 
.ENDS