********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Feb 22, 2016
*ECN S16-0302, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR638DP D G S 
M1 3 GX S S NMOS W= 4842954u L= 0.30u 
M2 S GX S D PMOS W= 4842954u L= 1.1u 
R1 D 3 6.263e-04 4.451e-03 1.161e-05 
CGS GX S 1.000e-08 
CGD GX D 1.008e-13 
RG G GY 1m 
RTCV 100 S 1e6 -96.972e-05 1.138e-08 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 4842954u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 0 KP = 8.1563e-05 NSUB = 3.039e+16 
+ KAPPA = 4.778e-02 NFS = 1.248e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 1.655e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.437e-08 TREF = 25 BV = 41 
+RS = 3.238e-03 N = 1.076e+00 IS = 9.806e-12 
+EG = 8.620e-01 XTI = 9.993e+00 TRS = 1.000e-05 
+CJO = 1.457e-09 VJ = 5.492e+00 M = 9.990e-01 ) 
.ENDS