********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Mar 20, 2017
*ECN S17-0402, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA469DJ D G S 
M1 3 GX S S PMOS W= 2015000u L= 0.30u 
M2 S GX S D NMOS W= 2015000u L= 0.32u 
R1 D 3 1.809e-02 3.759e-03 1.480e-06 
CGS GX S 5.391e-10 
CGD GX D 5.552e-11 
RG G GY 1m 
RTCV 100 S 1e6 1.999e-03 -5.263e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 2015000u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 4.303e-06 NSUB = 1.897e+16 
+ KAPPA = 9.035e-03 NFS = 7.002e+11 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.1945e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.054e-08 TREF = 25 BV = 31 
+RS = 1.157e-02 N = 1.516e+00 IS = 3.357e-09 
+EG = 1.175e+00 XTI = 5.753e-02 TRS = 2.239e-03 
+CJO = 2.880e-11 VJ = 1.134e+00 M = 4.876e-01 ) 
.ENDS