********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*29-Oct-2018
*ECN S18-1106, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ457EP D G S 
M1 3 GX S S PMOS W= 4366622u L= 0.30u 
M2 S GX S D NMOS W= 4366622u L= 0.68u 
R1 D 3 1.835e-02 5.925e-03 1.177e-05 
CGS GX S 1.877e-09 
CGD GX D 1.646e-11 
RG G GY 1.19 
RTCV 100 S 1e6 1.566e-03 2.640e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 4366622u 
************************************************  
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 2.988e-06 NSUB = 3.670e+16 
+ KAPPA = 1.523e-03 NFS = 4.010e+11 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
************************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.181e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
************************************************ 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.496e-08 TREF = 25 BV = 61 
+RS = 1.037e-02 N = 1.117e+00 IS = 5.315e-12 
+EG = 1.458e+00 XTI = -1.000e+01 TRS = 1.211e-03 
+CJO = 1.514e-10 VJ = 9.293e-01 M = 5.489e-01 ) 
.ENDS