********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Nov 23, 2015
*ECN S15-2750, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM50020EL D G S 
M1 3 GX S S NMOS W= 15960000u L= 0.30u 
M2 S GX S D PMOS W= 15960000u L= 0.20u 
R1 D 3 1.368e-03 4.281e-03 8.458e-06 
CGS GX S 6.627e-09 
CGD GX D 1.008e-13 
RG G GY 1m 
RTCV 100 S 1e6 -2.444e-05 -2.479e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 15960000u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.632e-05 NSUB = 1.454e+17 
+ KAPPA = 1.195e-01 NFS = 4.912e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.180e+17 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.388e-09 TREF = 25 BV = 61 
+RS = 1.756e-02 N = 1.054e+00 IS = 1.405e-12 
+EG = 1.215e+00 XTI = 3.758e-01 TRS = 3.146e-03 
+CJO = 7.964e-10 VJ = 7.042e+00 M = 6.577e-01 ) 
.ENDS