********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Dec 25, 2017
*ECN S17-1905, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJA68EP D G S 
M1 3 GX S S NMOS W= 387809u L= 0.30u 
M2 S GX S D PMOS W= 387809u L= 0.45u 
R1 D 3 6.493e-02 6.273e-03 1.764e-05 
CGS GX S 1.516e-10 
CGD GX D 1.008e-13 
RG G GY 4 
RTCV 100 S 1e6 7.460e-04 -5.450e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 387809u 
*********************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.002e-05 NSUB = 1.086e+17 
+ KAPPA = 3.900e-02 NFS = 2.578e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*********************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.938e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
*********************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.994e-08 TREF = 25 BV = 101 
+RS = 5.308e-03 N = 1.178e+00 IS = 1.846e-11 
+EG = 1.214e+00 XTI = -1.209e-01 TRS = 1.515e-03 
+CJO = 4.933e-10 VJ = 2.000e+01 M = 7.614e-01 ) 
.ENDS