*Feb 18, 2013
*ECN S13-0337, Rev. C
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUM110P06-08L 4 1 2
M1  3 1 2 2 PMOS W=16804728u L=0.25u   
M2  2 1 2 4 NMOS W=16804728u L=0.40u
R1  4 3     RTEMP 2.9E-3
CGS 1 2     6500E-12
DBD 4 2     DBD
************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 5E-8
+ RS     = 3.5E-3          RD     = 0           NSUB   = 1.52E17   
+ KP     = 5E-6            UO     = 400             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 7E-2
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5        TCV    = 4.4E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 5E-8
+NSUB    = 4E16            NFS    = 1E12        TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=1100E-12 VJ=0.38 M=0.31
+RS=1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=60.2)
*************************************************************** 
.MODEL RTEMP R (TC1=11E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS