*Sep 16, 2013
*ECN S13-1937, Rev. D
*File Name: Si3440DV_PS.txt, Si3440DV_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si3440DV D G S 
M1 3 GX S S NMOS W= 494772u L= 0.5u 
M2 S GX S D PMOS W= 494772u L= 0.9u
R1 D 3 2.820e-01 TC=7.808e-03 2.431e-05 
CGS GX S 1.342e-10 
CGD GX D 9.501e-12
RG G GY 1m 
RTCV 100 S 1e6 TC=1.196e-03 -3.299e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 494772u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 0 KP = 1.1494e-05 NSUB = 6.49e+16 
+ KAPPA = 1.039e-01 NFS = 4.730e+11 
+ LD = 0 IS = 0 TPG = 1 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 1.187e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 151 
+RS = 8.076e-03 N = 1.405e+00 IS = 1.486e-09 
+EG = 1.216e+00 XTI = 9.365e-01 TRS1 = 2.846e-03 
+CJO = 2.594e-10 VJ = 5.374e-01 M = 5.149e-01 ) 
.ENDS