********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*08-Oct-2018
*ECN S18-1031, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJQ402E D G S 
M1 3 GX S S NMOS W= 26558003u L= 0.30u 
M2 S GX S D PMOS W= 26558003u L= 0.20u 
R1 D 3 8.500e-04 5.191e-03 1.690e-05 
CGS GX S 6.698e-09 
CGD GX D 1.213e-10 
RG G GY 1m 
RTCV 100 S 1e6 -1.702e-04 -1.115e-05 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 26558003u 
************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.376e-05 NSUB = 1.009e+17 
+ KAPPA = 4.033e-04 NFS = 1.002e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.138e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************  
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 41 
+RS = 1.736e-02 N = 1.075e+00 IS = 2.045e-12 
+EG = 8.544e-01 XTI = 1.000e+01 TRS = 1.000e-05 
+CJO = 2.319e-10 VJ = 6.944e-01 M = 5.790e-01 ) 
.ENDS