********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*09-Jul-2018
*ECN S18-0688, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4401FDY D G S 
M1 3 GX S S PMOS W= 7072500u L= 0.30u 
M2 S GX S D NMOS W= 7072500u L= 0.22u 
R1 D 3 1.051e-02 5.027e-03 6.823e-06 
CGS GX S 2.882e-09 
CGD GX D 1.628e-10 
RG G GY 1.6 
RTCV 100 S 1e6 9.892e-04 -3.020e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 7072500u 
************************************************* 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 4.172e-06 NSUB = 2.691e+16 
+ KAPPA = 5.175e-03 NFS = 4.004e+11 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
************************************************* 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.119e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
************************************************* 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 41 
+RS = 2.478e-02 N = 1.109e+00 IS = 2.797e-12 
+EG = 1.227e+00 XTI = -1.622e+00 TRS = 2.151e-03 
+CJO = 2.283e-11 VJ = 8.530e-01 M = 7.357e-01 ) 
.ENDS