*Jun 10, 2013
*ECN S13-1356, Rev. C
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SI3430DV 4 1 2
M1  3 1 2 2 NMOS W=631560u L=0.50u 
M2  2 1 2 4 PMOS W=631560u L=0.40u
R1  4 3     RTEMP 120E-3
CGS 1 2     205E-12
DBD 2 4     DBD
**************************************************************************
.MODEL  NMOS       NMOS (  LEVEL  = 3               TOX    = 7E-8
+ RS     = 22E-3           RD     = 0               NSUB   = 2E17  
+ kp     = 3.3E-5          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7            KAPPA  = 150E-2
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0               CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5            TCV    = 4.3E-3
+ NFS    = 0.6E12          DELTA  = 0.1)
*************************************************************************
.MODEL  PMOS       PMOS (LEVEL    = 3               TOX    = 7E-8
+NSUB    = 0.8E16          TPG    = -1)   
*************************************************************************
.MODEL DBD D (CJO=186e-12 VJ=.38    M=0.38 
+FC=0.5 IS=1E-12 TT=4.5E-8 N=1 BV=60.5)
*************************************************************************
.MODEL RTEMP R (TC1=6E-3   TC2=5.5E-6)
*************************************************************************
.ENDS