*Dec 24, 2012
*ECN S12-3019, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si3443CDV D G S
M1  3  GX S S PMOS W=1144000u L=0.25u             
M2  S  GX S D NMOS W=1144000u L=0.30u 
RG  G  GX     8.5
R1  D  3      RTEMP 1E-2
CGS GX S      290E-12
DBD D  S      DBD
***************************************************************  
.MODEL  PMOS        PMOS ( LEVEL  = 3          TOX    = 3E-8
+ RS     = 2.5E-2          RD     = 0          NSUB   = 5.5E16
+ KP     = 6E-6            UO     = 400             
+ VMAX   = 0               XJ     = 5E-7       KAPPA  = 6E-4
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                        
+ CGSO   = 0               CGDO   = 0          CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5       TCV    = 2.8E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3          TOX    = 3E-8
+NSUB    = 1.1E17          IS     = 0          TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=100E-12 VJ=0.38 M=0.26
+FC=0.5 TT=9.65E-9 TREF=25 BV=21
+RS=3.000e-02 N=1.192 IS=1.249e-10 IK=1000
+EG=9.747e-01 XTI=3.811 TRS=2.877e-12)
*************************************************************** 
.MODEL RTEMP R (TC1=10E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS