********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Aug 10, 2015
*ECN S15-1846, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQP60N06-15 D G S 
M1 3 GX S S NMOS W= 3044646u L= 0.30u 
M2 S GX S D PMOS W= 3044646u L= 0.53u 
R1 D 3 1.039e-02 6.614e-03 1.553e-05 
CGS GX S 1.498e-09 
CGD GX D 5.685e-11 
RG G GY 1m 
RTCV 100 S 1e6 1.254e-05 2.950e-08 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 3044646u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 0 KP = 8.504e-06 NSUB = 1.906e+17 
+ KAPPA = 8.250e-02 NFS = 9.941e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 5.152e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.766e-09 TREF = 25 BV = 61 
+RS = 7.071e-03 N = 1.071e+00 IS = 8.976e-13 
+EG = 1.234e+00 XTI = 1.314e+00 TRS = 3.386e-03 
+CJO = 3.739e-10 VJ = 8.318e-01 M = 5.205e-01 ) 
.ENDS