*Nov 05, 2012
*ECN S12-2637, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ7414EN D G S
M1  3  GX S S NMOS W=1249340u L=0.50u 
M2  S  GX S D PMOS W=1249340u L=0.70u
RG  G  GX     1
R1  D  3      RTEMP 13E-3
CGS GX S      410E-12
DBD S  D      DBD
**************************************************************************
.MODEL  NMOS       NMOS (  LEVEL  = 3               TOX    = 7E-8
+ RS     = 5E-3            RD     = 0               NSUB   = 1.1E17                 
+ KP     = 1.9E-5	   UO     = 650
+ VMAX   = 0               XJ     = 5E-7            KAPPA  = 2E-1
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0               CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5            TCV    = 4.6E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************************
.MODEL  PMOS       PMOS (LEVEL    = 3               TOX    = 7E-8
+NSUB    = 1.4E16          IS     = 0		    TPG    = -1)   
*************************************************************************
.MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.34 
+FC=0.5 TT=1.92E-8 TREF=25 BV=61 
+RS=5.255e-03 N=1.319 IS=8.818e-10 IK=1000
+EG=1.177 XTI=1.747 TRS=3.107e-03 )
*************************************************************************
.MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6)
*************************************************************************
.ENDS