*Mar 25, 2013
*ECN S13-0657, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA408DJ D G S
M1  3  GX S S NMOS W=1226636u L=0.25u    
M2  S  GX S D PMOS W=1226636u L=0.25u 
RG  G  GX     3  
R1  D  3      RTEMP 18E-3
CGS GX S      510E-12
DBD S  D      DBD
************************************************************** 
.MODEL  NMOS       NMOS ( LEVEL  = 3           TOX    = 3E-8
+ RS     = 12E-3          RD     = 0           NSUB   = 2.95E17  
+ KP     = 2.05E-5        UO     = 650             
+ VMAX   = 0              XJ     = 5E-7        KAPPA  = 1E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0            
+ CGSO   = 0              CGDO   = 0           CGBO   = 0 
+ TLEV   = 1              BEX    = -1.5        TCV    = 2.8E-3
+ NFS    = 0.8E12         DELTA  = 0.1)
*************************************************************** 
.MODEL  PMOS       PMOS ( LEVEL  = 3           TOX    = 3E-8
+NSUB    = 4E16           IS     = 0	       TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=250E-12 VJ=0.38 M=0.30
+FC=0.5 TT=1.51e-08 TREF=25 BV=31 
+RS=3.179e-02 N=8.973e-01 IS=1.650e-13 IK=1000
+EG=1.036 XTI=1.345 TRS=8.666e-08 )
*************************************************************** 
.MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS