*Mar 11, 2013
*ECN S13-0483, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD19P06-60 D G S
M1  3  GX S S PMOS W=2036637u L=0.25u          
M2  S  GX S D NMOS W=2036637u L=0.45u  
RG  G  GX     7 
R1  D  3      RTEMP 39E-3
CGS GX S      850E-12
DBD D  S      DBD
***************************************************************  
.MODEL  PMOS       PMOS  ( LEVEL  = 3           TOX    = 5E-8
+ RS     = 4E-3            RD     = 0           NSUB   = 1.2E17
+ KP     = 3.7E-6          UO     = 400             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 2E-2
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                        
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5        TCV    = 5.2E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS       NMOS  ( LEVEL  = 3           TOX    = 5E-8
+NSUB    = 2.6E16          IS     = 0 	        TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=200E-12 VJ=0.38 M=0.35
+FC=0.5 TT=5.41E-8 TREF=25 BV=60.2
+RS=7.528e-03 N=1.563 IS=1.111e-08 IK=1000  
+EG=1.262 XTI=1.312e-02 TRS=2.353e-03)
*************************************************************** 
.MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS