*May 27, 2013
*ECN S13-1205, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si3438DV D G S
M1  3  GX S S NMOS W=946643u L=0.25u       
M2  S  GX S D PMOS W=946643u L=0.33u        
RG  G  GX     2.2
R1  D  3      RTEMP 1.5E-2
CGS GX S      460E-12
DBD S  D      DBD
*********************************************************** 
.MODEL  NMOS       NMOS ( LEVEL  = 3        TOX    = 5E-8
+ RS     = 1.23E-2        RD     = 0        NSUB   = 2.65E17  
+ KP     = 1.9E-5         UO     = 650             
+ VMAX   = 0              XJ     = 5E-7     KAPPA  = 3E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0            
+ CGSO   = 0              CGDO   = 0        CGBO   = 0 
+ TLEV   = 1              BEX    = -1.5     TCV    = 4.3E-3
+ NFS    = 0.8E12         DELTA  = 0.1)
************************************************************ 
.MODEL  PMOS       PMOS ( LEVEL  = 3        TOX    = 5E-8
+NSUB    = 3E16           IS     = 0        TPG    = -1)   
************************************************************ 
.MODEL DBD D (CJO=180E-12 VJ=0.38 M=0.36
+FC=0.5 TT=1.56E-8 TREF=25 BV=41
+RS=1.202e-02 N=1.114 IS=3.481e-12 IK=1000  
+EG=1.132 XTI=4.435 TRS=3.267e-03)
************************************************************ 
.MODEL RTEMP R (TC1=8.5E-3 TC2=5.5E-6)
************************************************************ 
.ENDS