*Nov 19, 2012
*ECN S12-2763, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4164DY D G S 
M1 3 GX S S NMOS W= 8515787u L= 0.25u 
M2 S GX S D PMOS W= 8515787u L= 1.996e-07 
R1 D 3 2.294e-03 4.213e-03 7.896e-06 
CGS GX S 2.054e-09 
CGD GX D 1.051e-10 
RG G GY 1.1
RTCV 100 S 1e6 8.055e-05 1.165e-05 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.126e-05 NSUB = 2.439e+17 
+ KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 
+ XJ = 5e-7 LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 9.883e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.64e-08 TREF = 25 BV = 31 
+RS = 1.349e-03 N = 1.089e+00 IS = 2.318e-11 
+EG = 1.184e+00 XTI = 2.000e-01 TRS = 4.739e-05 
+CJO = 2.000e-09 VJ = 3.844e-01 M = 3.605e-01 ) 
.ENDS