*Mar 11, 2013
*ECN S13-0486, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD35N10-26P D G S
M1  3  GX S S NMOS W=4413390u L=0.25u       
M2  S  GX S D PMOS W=4413390u L=0.49u   
RG  G  GX     1.5
R1  D  3      RTEMP 10E-3
CGS GX S      1450E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS       NMOS ( LEVEL  = 3           TOX    = 10E-8
+ RS     = 9.7E-3         RD     = 0           NSUB   = 2.25E17  
+ KP     = 6E-6           UO     = 650             
+ VMAX   = 0              XJ     = 5E-7        KAPPA  = 5E-1
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0            
+ CGSO   = 0              CGDO   = 0           CGBO   = 0 
+ TLEV   = 1              BEX    = -1.5        TCV    = 7E-3
+ NFS    = 0.8E12         DELTA  = 0.1)
*************************************************************** 
.MODEL  PMOS       PMOS ( LEVEL  = 3           TOX    = 10E-8
+NSUB    = 6E15           IS     = 0           TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=1100E-12 VJ=0.38 M=0.47
+FC=0.5 TT=4.14E-8 TREF=25 BV=101
+RS=3.015e-03 N=1.303 IS=1.807e-09 IK=1000  
+EG=1.17 XTI=9.171e-01 TRS=2.509e-03)
**************************************************************** 
.MODEL RTEMP R (TC1=13E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS