********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jan 23, 2017
*ECN S17-0107, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJA90EP D G S 
M1 3 GX S S NMOS W= 6755868u L= 0.30u 
M2 S GX S D PMOS W= 6755868u L= 0.19u 
R1 D 3 4.994e-03 4.800e-03 1.484e-05 
CGS GX S 1.658e-09 
CGD GX D 1.000e-13 
RG G GY 1m 
RTCV 100 S 1e6 4.409e-04 -2.098e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 6755868u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 0 KP = 5.063e-06 NSUB = 1.239e+17 
+ KAPPA = 2.091e-01 NFS = 1.550e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 3.576e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 6.963e-08 TREF = 25 BV = 81 
+RS = 9.834e-03 N = 1.099e+00 IS = 1.650e-12 
+EG = 1.223e+00 XTI = 1.701e-01 TRS = 3.039e-03 
+CJO = 4.348e-10 VJ = 1.827e+01 M = 8.215e-01 ) 
.ENDS