*Jul 15, 2013
*ECN S13-1580, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR818DP D G S 
M1 3 GX S S NMOS W= 8625118u L= 0.25u 
M2 S GX S D PMOS W= 8625118u L= 2.497e-07 
R1 D 3 1.40804e-03 8.248e-03 1.750e-05 
CGS GX S 2.274e-09 
CGD GX D 5.364e-11 
RG G GY 0.45 
RTCV 100 S 1e6 2.050e-04 -9.520e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 6.977e-04 KP = 2.1938e-05 NSUB = 7.94e+16 
+ KAPPA = 1.000e-06 ETA = 3.502e-06 NFS = 4.650e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.510e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.686e-09 TREF = 25 BV = 32 
+RS = 2.123e-03 N = 1.027e+00 IS = 1.281e-11 
+EG = 1.161e+00 XTI = 2.058e-01 TRS = 2.167e-03 
+CJO = 1.904e-09 VJ = 9.000e-01 M = 4.810e-01 ) 
.ENDS